产品详情

Device type Voltage sensing Peak-to-peak input voltage range (V) 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 15, 75 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015, 0.0099 Input offset drift (±) (typ) (µV/°C) 3, 20 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Device type Voltage sensing Peak-to-peak input voltage range (V) 2 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 15, 75 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015, 0.0099 Input offset drift (±) (typ) (µV/°C) 3, 20 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 2-V, high-impedance input voltage range optimized for isolated voltage measurement
  • Fixed gain: 1
  • Low DC errors:
    • AMC1311-Q1:
      • Offset error: ±9.9 mV (maximum)
      • Offset drift: ±20 µV/°C (typical)
      • Gain error: ±1% (maximum)
      • Gain drift: ±30 ppm/°C (typical)
    • AMC1311B-Q1:
      • Offset error: ±1.5 mV (maximum)
      • Offset drift: ±10 µV/°C (maximum)
      • Gain error: ±0.2% (maximum)
      • Gain drift: ±40 ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • 3.3-V operation on high-side ( AMC1311B-Q1)
  • High CMTI: 100 kV/µs ( AMC1311B-Q1)
  • Missing high-side supply indication
  • Safety-related certifications:
    • 7000-VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-VRMS isolation for 1 minute per UL1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 2-V, high-impedance input voltage range optimized for isolated voltage measurement
  • Fixed gain: 1
  • Low DC errors:
    • AMC1311-Q1:
      • Offset error: ±9.9 mV (maximum)
      • Offset drift: ±20 µV/°C (typical)
      • Gain error: ±1% (maximum)
      • Gain drift: ±30 ppm/°C (typical)
    • AMC1311B-Q1:
      • Offset error: ±1.5 mV (maximum)
      • Offset drift: ±10 µV/°C (maximum)
      • Gain error: ±0.2% (maximum)
      • Gain drift: ±40 ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • 3.3-V operation on high-side ( AMC1311B-Q1)
  • High CMTI: 100 kV/µs ( AMC1311B-Q1)
  • Missing high-side supply indication
  • Safety-related certifications:
    • 7000-VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-VRMS isolation for 1 minute per UL1577

The AMC1311-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 and supports a working voltage of up to 1500 VRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The high-impedance input of the AMC1311-Q1 is optimized for connection to high-impedance resistive dividers or any other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing and control in closed-loop systems. The integrated missing high-side supply voltage detection feature simplifies system-level design and diagnostics.

The AMC1311-Q1 is offered with two performance grade options: AMC1311-Q1 and AMC1311B-Q1.

The AMC1311-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 and supports a working voltage of up to 1500 VRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The high-impedance input of the AMC1311-Q1 is optimized for connection to high-impedance resistive dividers or any other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing and control in closed-loop systems. The integrated missing high-side supply voltage detection feature simplifies system-level design and diagnostics.

The AMC1311-Q1 is offered with two performance grade options: AMC1311-Q1 and AMC1311B-Q1.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
AMC1336-Q1 正在供货 汽车类 ±1V 输入、精密电压检测增强型隔离式 Δ-Σ 调制器 Modulator output version
AMC1351-Q1 正在供货 汽车类 0-5V 输入、精密电压检测增强型隔离式放大器 Larger input voltage range, 0-5V
功能与比较器件相似
AMC1411-Q1 正在供货 具有高 CMTI 的汽车类 2V 输入、精密电压检测增强型隔离式放大器 Increased creapage and clearance
AMC3330-Q1 正在供货 具有内部时钟的汽车类 ±1V 输入、精密电压检测增强型隔离式放大器直流/直流 Added feature: integrated high voltage domain input power supply

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 22
类型 标题 下载最新的英语版本 日期
* 数据表 AMC1311x-Q1 Automotive, High-Impedance, 2-V Input, Reinforced Isolated Amplifiers 数据表 (Rev. C) PDF | HTML 2022年 6月 6日
应用简报 Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 2024年 8月 15日
应用简报 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 2024年 8月 15日
白皮书 比较隔离式放大器和隔离式调制器 (Rev. B) PDF | HTML 最新英语版本 (Rev.A) 2024年 7月 24日
白皮书 Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 2024年 7月 2日
白皮书 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 2024年 7月 2日
应用简报 Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 2024年 6月 27日
应用简报 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 2024年 6月 27日
白皮书 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 2024年 5月 16日
白皮书 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 2024年 3月 7日
证书 VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 2024年 2月 29日
白皮书 利用可靠且性价比高的隔离技术应对高电压设计挑战。 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 2月 22日
白皮书 了解隔离器的失效模式 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 2月 5日
应用简报 将差分输出(隔离式)放大器连接到单端输入 ADC (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023年 6月 21日
应用简报 隔离式数据转换器的分流电阻选型 PDF | HTML 英语版 PDF | HTML 2023年 5月 5日
证书 UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 2023年 1月 23日
功能安全信息 AMC1311-Q1 Functional Safety FIT Rate, FMD and Pin FMA 2020年 5月 15日
白皮书 Comparing isolated amplifiers and isolated modulators (Rev. A) 2019年 2月 28日
应用简报 High-Accuracy Isolated Voltage Measurement in HEV/EV Subsystems Using AMC1311-Q1 2018年 6月 13日
证书 Optical Isolating Devices UL 1577 Certificate of Compliance 2018年 3月 7日
EVM 用户指南 AMC1311EVM User's Guide 2017年 11月 13日
选择指南 Understanding isolation terminology and relevance 2016年 5月 23日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMC1311EVM — AMC1311 评估模块

AMC1311 器件是一款高压隔离放大器,其差分输出与输入接口电路由二氧化硅 (SiO2) 隔离层隔开。隔离层提供高达 7000VPEAK 的电隔离。与 TLV6001 结合使用时,差分输出可转换为能够驱动各种模数转换器 (ADC) 的单端输出。

用户指南: PDF
TI.com 上无现货
计算工具

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
支持的产品和硬件

支持的产品和硬件

产品
隔离式放大器
AMC1202 ±50mV 输入、精密电流检测基本隔离式放大器 AMC1211-Q1 2V 输入、精密电压检测基本隔离式放大器 AMC1300 ±250mV 输入、精密电流检测增强型隔离式放大器 AMC1300B-Q1 汽车类 ±250mV 输入、精密电流检测增强型隔离式放大器 AMC1301 用于电流检测的 ±250mV 输入、精密增强型隔离放大器 AMC1301-Q1 具有 ±250mV 输入电压、3µs 延迟的汽车类增强隔离式精密放大器 AMC1302 ±50mV 输入、精密电流检测增强型隔离式放大器 AMC1302-Q1 汽车级、±50mV 输入、精密电流检测增强型隔离式放大器 AMC1311 2V 输入、精密电压检测增强型隔离式放大器 AMC1311-Q1 汽车类 2V 输入、精密电压检测增强型隔离式放大器 AMC1350 ±5V 输入、精密电压检测增强型隔离式放大器 AMC1351 0-5V 输入、精密电压检测增强型隔离式放大器 AMC1400 具有高 CMTI 的 ±250mV 输入、精密电流检测增强型隔离式放大器 AMC1400-Q1 具有高 CMTI 的汽车类 ±250mV 输入、精密电压检测增强型隔离式放大器 AMC1411 具有高 CMTI 的 2V 输入、精密电压检测增强型隔离式放大器 AMC1411-Q1 具有高 CMTI 的汽车类 2V 输入、精密电压检测增强型隔离式放大器 AMC3301 具有集成直流/直流的 ±250mV 输入、精密电流检测增强型隔离式放大器 AMC3301-Q1 具有内部时钟的汽车类 ±250mV 输入、精密电流检测增强型隔离式放大器直流/直流 AMC3302 具有集成直流/直流的 ±50mV 输入、精密电流检测增强型隔离式放大器 AMC3302-Q1 具有内部时钟的汽车类 ±50mV 输入、精密电流检测增强型隔离式放大器直流/直流 AMC3330 具有集成直流/直流的 ±1V 输入、精密电压检测增强型隔离式放大器 AMC3330-Q1 具有内部时钟的汽车类 ±1V 输入、精密电压检测增强型隔离式放大器直流/直流 ISO224 ±12V 输入、精密电压检测增强型隔离式放大器
计算工具

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
支持的产品和硬件

支持的产品和硬件

产品
隔离式放大器
AMC1202 ±50mV 输入、精密电流检测基本隔离式放大器 AMC1300 ±250mV 输入、精密电流检测增强型隔离式放大器 AMC1300B-Q1 汽车类 ±250mV 输入、精密电流检测增强型隔离式放大器 AMC1301 用于电流检测的 ±250mV 输入、精密增强型隔离放大器 AMC1301-Q1 具有 ±250mV 输入电压、3µs 延迟的汽车类增强隔离式精密放大器 AMC1302 ±50mV 输入、精密电流检测增强型隔离式放大器 AMC1302-Q1 汽车级、±50mV 输入、精密电流检测增强型隔离式放大器 AMC1311 2V 输入、精密电压检测增强型隔离式放大器 AMC1311-Q1 汽车类 2V 输入、精密电压检测增强型隔离式放大器 AMC1350 ±5V 输入、精密电压检测增强型隔离式放大器 AMC1351 0-5V 输入、精密电压检测增强型隔离式放大器 AMC1400 具有高 CMTI 的 ±250mV 输入、精密电流检测增强型隔离式放大器 AMC1400-Q1 具有高 CMTI 的汽车类 ±250mV 输入、精密电压检测增强型隔离式放大器 AMC1411 具有高 CMTI 的 2V 输入、精密电压检测增强型隔离式放大器 AMC1411-Q1 具有高 CMTI 的汽车类 2V 输入、精密电压检测增强型隔离式放大器 AMC3301 具有集成直流/直流的 ±250mV 输入、精密电流检测增强型隔离式放大器 AMC3301-Q1 具有内部时钟的汽车类 ±250mV 输入、精密电流检测增强型隔离式放大器直流/直流 AMC3302 具有集成直流/直流的 ±50mV 输入、精密电流检测增强型隔离式放大器 AMC3302-Q1 具有内部时钟的汽车类 ±50mV 输入、精密电流检测增强型隔离式放大器直流/直流 AMC3330 具有集成直流/直流的 ±1V 输入、精密电压检测增强型隔离式放大器 AMC3330-Q1 具有内部时钟的汽车类 ±1V 输入、精密电压检测增强型隔离式放大器直流/直流 ISO224 ±12V 输入、精密电压检测增强型隔离式放大器
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
TIDM-02009 — 经过 ASIL D 等级功能安全认证的高速牵引和双向直流/直流转换参考设计

此参考设计演示了如何通过一个 TMS320F28388D 实时 C2000™ MCU 控制混合动力汽车/电动汽车牵引逆变器和双向直流/直流转换器。牵引控制利用基于软件的旋转变压器数字转换器 (RDC),使电机转速高达 20,000RPM。直流/直流转换器结合了峰值电流模式控制 (PCMC) 技术、相移全桥 (PSFB) 拓扑以及同步整流 (SR) 机制。牵引逆变器级采用碳化硅 (SiC) 功率级,由 UCC5870-Q1 智能栅极驱动器驱动。利用比较器子系统 (CMPSS) 中先进的 PWM 模块和内置斜坡补偿功能,可生成 PCMC 波形。该系统基于 ASIL (...)
设计指南: PDF
原理图: PDF
参考设计

PMP41017 — 使用 GaN 和 C2000™ MCU 器件的 3kW 两相交错式半桥 LLC 参考设计

该参考设计是使用 LMG3422 和 F280039C 器件的 3kW、两相交错式半桥电感器-电感器-电容器 (LLC)。该设计可实现 98.1% 的峰值效率和 313W/in³ 功率密度,可用作通用冗余电源 (CRPS) 服务器电源的输出级,用于评估两个并联 LLC 级的控制方法,例如交错和电流平衡。
测试报告: PDF
参考设计

TIDM-02002 — 针对 HEV/EV 车载充电器的双向 CLLLC 谐振、双有源电桥 (DAB) 参考设计

具有双向电源流功能和软开关特性的 CLLLC 谐振 DAB 是混合动力电动汽车/电动汽车 (HEV/EV) 车载充电器和能源存储应用的一种理想候选方案。此设计演示了在闭合电压和闭合电流环路模式中使用 C2000™ MCU 控制此电源拓扑。可供此设计使用的硬件和软件可帮助您
缩短产品上市时间。
设计指南: PDF
原理图: PDF
参考设计

TIDA-020030 — 具有热敏二极管和感应 FET 的 SiC/IGBT 隔离式栅极驱动器参考设计

此参考设计是一款具有高级保护功能、驱动 IGBT 模块的 IGBT 或 SiC 隔离式栅极驱动器功率级。该设计包含牵引逆变器的单相功率级,可提供高级安全功能。IGBT 模块具有用于温度监测的集成式热敏二极管和用于过流保护的感应 FET,可快速提供精确保护。它包含偏置电源及其输出电压监控、冗余电路上的隔离式直流总线感应、高低侧驱动器温度感应、PWM 栅极信号监控和故障信号注入诊断。该电源可接受 4.5V 至 65V 直流的宽输入范围,可提供高达 180mA 的输出电流。该隔离式栅极驱动器具有高达 ±10A 的驱动强度,还包含一个用于温度和电压感应的模拟至 PWM 转换器。
设计指南: PDF
原理图: PDF
参考设计

TIDA-020014 — 具有 3 种 IGBT/SiC 偏置电源解决方案的 HEV/EV 牵引逆变器功率级参考设计

此参考设计提供了一种具有三种 12V 汽车电池输入、4.2W 偏置电源解决方案的牵引逆变器单相功率级,适用于混合动力电动汽车和电动汽车 (HEV/EV) 系统。所有偏置电源解决方案都可接受 12V 汽车电池提供的 4.5V 至 42V 的宽直流输入范围,并可产生 +15V、–8V 或 +20V、–4V 的可配置电压以及高达 180mA 的输出电流。该功率级包括具有 5.7kVRMS 增强型隔离的隔离式栅极驱动器,并采用了 100mm × 62mm 的外形设计(适合安装在 SiC/IGBT (...)
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DWV) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频