SBAS585A September 2012 – January 2016 AMC1200-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD1 | — | High-side power supply, 4.5 V to 5.5 V. See the Power Supply Recommendations section for decoupling recommendations. |
2 | VINP | I | Noninverting analog input |
3 | VINN | I | Inverting analog input |
4 | GND1 | — | High-side analog ground |
5 | GND2 | — | Low-side analog ground |
6 | VOUTN | O | Inverting analog output with self-adjusting, common-mode voltage |
7 | VOUTP | O | Noninverting analog output with self-adjusting, common-mode voltage |
8 | VDD2 | — | Low-side power supply, 2.7 V to 5.5 V. See the Power Supply Recommendations section for decoupling recommendations. |