产品详情

Resolution (bps) 16 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -25 to 85 Power consumption (typ) (mW) 81.5 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 86 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
Resolution (bps) 16 Sample rate (max) (ksps) 100 Number of input channels 1 Interface type Byte-Wide, Parallel Architecture SAR Input type Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 10 Input voltage range (min) (V) -10 Operating temperature range (°C) -25 to 85 Power consumption (typ) (mW) 81.5 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 86 Digital supply (min) (V) 4.75 Digital supply (max) (V) 5.25
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • 100kHz min SAMPLING RATE
  • STANDARD ±10V INPUT RANGE
  • 86dB min SINAD WITH 20kHz INPUT
  • ±3.0 LSB max INL
  • DNL: 16 Bits No Missing Codes
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 12-BIT ADS7804
  • USES INTERNAL OR EXTERNAL REFERENCE
  • FULL PARALLEL DATA OUTPUT
  • 100mW max POWER DISSIPATION
  • 0.3" DIP-28 AND SO-28

Note: Recommended Voltage Reference: REF02 and REF102

  • 100kHz min SAMPLING RATE
  • STANDARD ±10V INPUT RANGE
  • 86dB min SINAD WITH 20kHz INPUT
  • ±3.0 LSB max INL
  • DNL: 16 Bits No Missing Codes
  • SINGLE +5V SUPPLY OPERATION
  • PIN-COMPATIBLE WITH 12-BIT ADS7804
  • USES INTERNAL OR EXTERNAL REFERENCE
  • FULL PARALLEL DATA OUTPUT
  • 100mW max POWER DISSIPATION
  • 0.3" DIP-28 AND SO-28

Note: Recommended Voltage Reference: REF02 and REF102

The ADS7805 is a complete 16-bit sampling, Analog-to-Digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, Successive Approximation Register (SAR) A/D converter with Sample-and-Hold (S/H), reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS7805 is specified at a 100kHz sampling rate and ensured over the full temperature range. Laser-trimmed scaling resistors provide an industry-standard ±10V input range while the innovative design allows operation from a single +5V supply, with power dissipation under 100mW.

The ADS7805 is available in a 0.3" DIP-28 and an SO-28 package. Both are fully specified for operation over the industrial -25°C to +85°C range; however, they will function over the -40°C to +85°C temperature range.

The ADS7805 is a complete 16-bit sampling, Analog-to-Digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, Successive Approximation Register (SAR) A/D converter with Sample-and-Hold (S/H), reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS7805 is specified at a 100kHz sampling rate and ensured over the full temperature range. Laser-trimmed scaling resistors provide an industry-standard ±10V input range while the innovative design allows operation from a single +5V supply, with power dissipation under 100mW.

The ADS7805 is available in a 0.3" DIP-28 and an SO-28 package. Both are fully specified for operation over the industrial -25°C to +85°C range; however, they will function over the -40°C to +85°C temperature range.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
ADS8685 正在供货 具有可编程 (±12/±10/±6/±5/±2.5V) 输入范围、+5V 电源的 16 位、500kSPS、1 通道 SAR ADC Higher speed

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 16-Bit 10µs Sampling CMOS Analog-to-Digital Converter 数据表 (Rev. D) 2006年 9月 29日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频