ADS5521
- 12-Bit Resolution
- 105MSPS Sample Rate
- High SNR: 70 dBFS at 100 MHz fIN
- High SFDR: 86 dBc at 100 MHz fIN
- 2.3-VPP Differential Input Voltage
- Internal Voltage Reference
- 3.3-V Single-Supply Voltage
- Analog Power Dissipation: 571 mW
- Serial Programming Interface
- TQFP-64 PowerPAD Package
- Recommended Op Amps:
THS3201, THS3202, THS4503, THS4509,
THS9001, OPA695, OPA847 - APPLICATIONS
- Wireless Communication
- Communication Receivers
- Base Station Infrastructure
- Test and Measurement Instrumentation
- Single and Multichannel Digital Receivers
- Communication Instrumentation
- Radar
- Infrared
- Video and Imaging
- Medical Equipment
- Wireless Communication
The ADS5521 is a high-performance, 12-bit, 105MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5521 has excellent power consumption of 571 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.
The ADS5521 is available in a 64-pin TQFP PowerPAD package and in an industrial temperature grade device.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 12-Bit, 105MSPS Analog-to-Digital Converter 数据表 (Rev. D) | 2008年 10月 30日 | |||
应用手册 | Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) | 2015年 5月 22日 | ||||
应用手册 | Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) | 2013年 7月 19日 | ||||
应用手册 | Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) | 2010年 9月 10日 | ||||
应用手册 | Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio | 2009年 4月 28日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 模数规格和性能特性术语表 (Rev. A) | 最新英语版本 (Rev.B) | 2008年 10月 16日 | |||
应用手册 | 高速数据转换 | 英语版 | 2008年 10月 16日 | |||
应用手册 | CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters | 2008年 6月 8日 | ||||
应用手册 | Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 | 2008年 6月 2日 | ||||
用户指南 | ADS5500/5541/5542/5520/5521/5522 14-&12-Bit Single Channel ADC w/LVDT1422 Output | 2006年 7月 26日 | ||||
模拟设计期刊 | Clocking High-Speed Data Converters | 2005年 1月 18日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支持的产品和硬件
产品
精密运算放大器 (Vos<1mV)
通用运算放大器
音频运算放大器
跨阻放大器
高速运算放大器 (GBW ≥ 50MHz)
功率运算放大器
视频放大器
线路驱动器
跨导放大器和激光驱动器
全差分放大器
精密 ADC
生物传感 AFE
高速 ADC (≥10MSPS)
接收器
触摸屏控制器
差分放大器
仪表放大器
音频线路接收器
模拟电流检测放大器
数字功率监控器
配备集成型电流采样电阻的模拟电流检测放大器
配备集成型电流采样电阻的数字功率监控器
芯片与晶圆服务
JITTER-SNR-CALC — Jitter and SNR calculator
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
支持的产品和硬件
产品
高速 ADC (≥10MSPS)
精密 ADC
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PAP) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点