SNAS411P August   2008  – April 2017 ADC128S102QML-SP

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: ADC128S102QML-SP Converter
    6. 6.6 Electrical Characteristics: Radiation
    7. 6.7 Electrical Characteristics: Burn in Delta Parameters - TA at 25°C
    8. 6.8 Timing Requirements
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 ADC128S102 Transfer Function
      2. 7.3.2 Analog Inputs
      3. 7.3.3 Digital Inputs and Outputs
      4. 7.3.4 Radiation Environments
        1. 7.3.4.1 Total Ionizing Dose
        2. 7.3.4.2 Single Event Latch-Up and Functional Interrupt
        3. 7.3.4.3 Single Event Upset
    4. 7.4 Device Functional Modes
      1. 7.4.1 ADC128S102 Operation
    5. 7.5 Programming
      1. 7.5.1 Serial Interface
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
    1. 9.1 Power Supply Sequence
    2. 9.2 Power Management
    3. 9.3 Power Supply Noise Considerations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
      2. 11.1.2 Device Nomenclature
        1. 11.1.2.1 Specification Definitions
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Engineering Samples

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • NAC|16
  • Y|0
  • NAD|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • 5962R07227
    • Total Ionizing Dose 100 krad(Si)
    • Single Event Latch-Up Immune 120 MeV-cm2/mg
    • Single Event Functional Interrupt Immune 120 MeV-cm2/mg
      (See Radiation Report)
  • Eight Input Channels
  • Variable Power Management
  • Independent Analog and Digital Supplies
  • SPI™/QSPI™/MICROWIRE™/DSP Compatible
  • Packaged in 16-Lead Ceramic SOIC
  • Key Specifications
    • Conversion Rate: 50 kSPS to 1 MSPS
    • DNL (VA = VD = 5 V): +1.5 / −0.9 LSB (Maximum)
    • INL (VA = VD = 5 V): +1.4 / −1.25 LSB (Maximum)
    • Power Consumption
      • 3-V Supply: 2.3 mW (Typical)
      • 5-V Supply: 10.7 mW (Typical)

Applications

  • Satellites
    • Attitude and Orbit Control
    • Precision Sensors
    • Motor Control
  • High Temperature
  • Medical Systems
  • Accelerators

Description

The ADC128S102 device is a low-power, eight-channel CMOS 12-bit analog-to-digital converter specified for conversion throughput rates of 50 kSPS to 1 MSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. The device can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC128S102 may be operated with independent analog and digital supplies. The analog supply (VA) can range from 2.7 V to 5.25 V, and the digital supply (VD) can range from 2.7 V to VA. Normal power consumption using a 3-V or 5-V supply is 2.3 mW and 10.7 mW, respectively. The power-down feature reduces the power consumption to 0.06 µW using a 3-V supply and 0.25 µW using a 5-V supply.

Device Information(1)

PART NUMBER GRADE PACKAGE
ADC128S102WGRQV 5962R0722701VZA 100 krad 16-lead ceramic SOIC
ADC128S102WRQV 5962R0722701VFA 100 krad 16-lead ceramic flatpack
ADC128S102-MDR 5962R0722701V9A 100 krad Die
ADC128S102WGMPR Pre-Flight Engineering Prototype 16-lead ceramic SOIC
ADC128S102CVAL Ceramic Evaluation Board
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Block Diagram

ADC128S102QML-SP 30018107.gif