产品详情

Resolution (Bits) 12 Sample rate (max) (ksps) 0.82 Number of input channels 8 Interface type I2C Architecture Delta-Sigma Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 2 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 3 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 0.82 Number of input channels 8 Interface type I2C Architecture Delta-Sigma Input type Pseudo-Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 2 Analog supply (min) (V) 3 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 3 Digital supply (max) (V) 5.5
TSSOP (PW) 16 32 mm² 5 x 6.4
  • 12-Bit Resolution Delta-Sigma ADC
  • Local Temperature Sensing
  • Configurable Single-Ended and/or Pseudo-Diff.
    Inputs
  • 2.56-V Internal VREF or Variable External VREF
  • WATCHDOG Window Comparators with Status
    and Mask Registers of All Measured Values
  • Independent Registers for Storing Measured
    Values
  • INT Output Notifies Microprocessor of Error Event
  • I2C Serial Bus Interface Compatibility
  • 9 Selectable Addresses
  • TIME-OUT Reset Function to Prevent I2C Bus
    Lock-Up
  • Individual Channel Shutdown to Limit Power
    Consumption
  • Deep Shutdown Mode to Minimize Power
    Consumption
  • TSSOP 16-Lead Package
  • Key Specifications
    • ADC Resolution 12-Bit
    • Supply Voltage Range 3 V to 5.5 V
    • Total Unadjusted Error –0.45%/+0.2%
    • Integral Non-Linearity ±1 LSb
    • Differential Non-Linearity ±1 LSb
    • Operating Current 0.56 mA
    • Deep Shutdown Current 10 ±A
    • Temperature Resolution °C/LSb
    • Temperature Accuracy (–40°C to 125°C) ±3°C
    • Temperature Accuracy (–25°C to 100°C) ±2°C
  • 12-Bit Resolution Delta-Sigma ADC
  • Local Temperature Sensing
  • Configurable Single-Ended and/or Pseudo-Diff.
    Inputs
  • 2.56-V Internal VREF or Variable External VREF
  • WATCHDOG Window Comparators with Status
    and Mask Registers of All Measured Values
  • Independent Registers for Storing Measured
    Values
  • INT Output Notifies Microprocessor of Error Event
  • I2C Serial Bus Interface Compatibility
  • 9 Selectable Addresses
  • TIME-OUT Reset Function to Prevent I2C Bus
    Lock-Up
  • Individual Channel Shutdown to Limit Power
    Consumption
  • Deep Shutdown Mode to Minimize Power
    Consumption
  • TSSOP 16-Lead Package
  • Key Specifications
    • ADC Resolution 12-Bit
    • Supply Voltage Range 3 V to 5.5 V
    • Total Unadjusted Error –0.45%/+0.2%
    • Integral Non-Linearity ±1 LSb
    • Differential Non-Linearity ±1 LSb
    • Operating Current 0.56 mA
    • Deep Shutdown Current 10 ±A
    • Temperature Resolution °C/LSb
    • Temperature Accuracy (–40°C to 125°C) ±3°C
    • Temperature Accuracy (–25°C to 100°C) ±2°C

The ADC128D818 I2C system monitor is designed for maximum flexibility. The system monitor can be configured for single-ended and/or pseudo-differential inputs. An onboard temperature sensor, combined with WATCHDOG window comparators, and an interrupt output pin, INT, allow easy monitoring and out-of-range alarms for every channel. A high performance internal reference is also available to provide for a complete solution in the most difficult operating conditions.

The ADC128D818’s 12-bit delta-sigma ADC supports Standard Mode (Sm, 100 kbps) and Fast Mode (Fm, 400 kbps) I2C interfaces. The ADC128D818 includes a sequencer to control channel conversions and stores all converted results in independent registers for easy microprocessor retrieval. Unused channels can be shut down independently to conserve power.

The ADC can use either an internal 2.56-V reference or a variable external reference. An analog filter is included on the I2C digital control lines to provide improved noise immunity. The device also includes a TIME-OUT reset function on SDA and SCL to prevent I2C bus lock-up.

The ADC128D818 operates from 3-V to 5.5-V power supply voltage range, –40°C to 125°C temperature range, and the device is available in a 16-pin TSSOP package.

The ADC128D818 I2C system monitor is designed for maximum flexibility. The system monitor can be configured for single-ended and/or pseudo-differential inputs. An onboard temperature sensor, combined with WATCHDOG window comparators, and an interrupt output pin, INT, allow easy monitoring and out-of-range alarms for every channel. A high performance internal reference is also available to provide for a complete solution in the most difficult operating conditions.

The ADC128D818’s 12-bit delta-sigma ADC supports Standard Mode (Sm, 100 kbps) and Fast Mode (Fm, 400 kbps) I2C interfaces. The ADC128D818 includes a sequencer to control channel conversions and stores all converted results in independent registers for easy microprocessor retrieval. Unused channels can be shut down independently to conserve power.

The ADC can use either an internal 2.56-V reference or a variable external reference. An analog filter is included on the I2C digital control lines to provide improved noise immunity. The device also includes a TIME-OUT reset function on SDA and SCL to prevent I2C bus lock-up.

The ADC128D818 operates from 3-V to 5.5-V power supply voltage range, –40°C to 125°C temperature range, and the device is available in a 16-pin TSSOP package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 ADC128D818 12-Bit, 8-Channel, ADC System Monitor With Temperature Sensor, Internal – External Reference, and I2C Interface 数据表 (Rev. F) PDF | HTML 2015年 8月 31日
应用手册 Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 2024年 3月 18日
应用手册 Δ-Σ ADC 中的数字滤波器类型 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2023年 4月 13日
应用手册 A Basic Guide to I2C PDF | HTML 2022年 11月 8日
应用手册 计算 Δ-Σ ADC 的转换延迟和系统周期时间 最新英语版本 (Rev.A) PDF | HTML 2022年 6月 8日
电子书 Fundamentals of Precision ADC Noise Analysis 2020年 6月 19日
电子书 Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 2015年 3月 19日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

ADC128D818SW-LINUX — 用于 ADC128D818 的 Linux 驱动程序

The Linux driver supports the ADC128D818 System Monitor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • adc128d818

 

Linux (...)

支持软件

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
支持的产品和硬件

支持的产品和硬件

产品
数字温度传感器
LM63 1 条远程和本地通道温度传感器,带风扇控制功能 LM64 带风扇控制功能和 5 个 GPIO 的远程和本地温度传感器 LM71 具有 SPI 接口的 ±1.5°C 温度传感器 LM71-Q1 具有 SPI 接口的汽车级 ±1.5°C 温度传感器 LM73 具有 I2C/SMBus 接口的 ±1°C 温度传感器 LM75A 具有 I2C/SMBus 接口的 2C 业界通用温度传感器 LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM93 具有 2 条远程和 1 条本地通道的温度传感器,带硬件监控器和 16 个电源电压监控器 LM95010 具有 SensorPath 接口的 ±2°C 温度传感器 LM95071 具有 SPI 接口的 ±1°C 温度传感器 LM95172-Q1 具有 SPI 接口且支持 200°C 温度的汽车级 ±1°C 温度传感器 LM95214 具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95221 带 β 补偿、采用 SMBus 和 I2C 接口的 ±3°C 双通道远程和本地温度传感器 LM95231 采用 TruTherm 技术且具有 SMBus 接口的双路远程和本地温度传感器 LM95233 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 双路远程和本地温度传感器 LM95234 采用 TruTherm 技术且具有 SMBus 接口的 ±2°C 四路远程和本地温度传感器 LM95235 具有 SMBus 接口、采用 β 补偿技术、适用于 65/90nm 二极管的 ±0.75°C 远程和本地温度传感器 LM95235-Q1 采用 TruTherm 技术且具有 SMBus 接口的汽车级 ±2°C 远程和本地温度传感器 LM95241 带 β 补偿、采用 SMBus 和 I2C 接口的 ±1.25°C 双通道远程和本地温度传感器 LM95245 具有 SMBus 接口、采用 β 补偿技术、适用于 45nm 二极管的 ±0.75°C 远程和本地温度传感器 LM96000 硬件监控器,带风扇控制功能和 6 个电源电压监控器 LM96080 1 条本地通道温度传感器,带风扇转速控制功能和电源电压监控器 LM96163 具有 1 条远程和本地通道的温度传感器,带 β 补偿和风扇控制功能 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器
精密 ADC
ADC128D818 具有温度传感器、内部/外部电压基准和 I2C 接口的 12 位、82SPS、8 通道 Δ-Σ ADC
仿真模型

ADC128D818 IBIS Model

SNAM220.ZIP (180 KB) - IBIS Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
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
TSSOP (PW) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频