ADC081S101 单通道、0.5 至 1 Msps、8 位 A/D 转换器 | 德州仪器 TI.com.cn

ADC081S101 (正在供货)

单通道、0.5 至 1 Msps、8 位 A/D 转换器

单通道、0.5 至 1 Msps、8 位 A/D 转换器 - ADC081S101
数据表
 

Other devices and data sheet

Other device variants can also be found in the   ADC081S101-MIL product page

描述

The ADC081S101 is a low-power, single channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC081S101 is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC081S101 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3V or +5V supply is 2.0 mW and 10.0 mW, respectively. The power-down feature reduces the power consumption to just 2.5 µW using a +5V supply.

The ADC081S101 is packaged in an 6-lead WSON and SOT-23 packages. Operation over the industrial temperature range of −40°C to +85°C is ensured.

特性

  • Specified Over a Range of Sample Rates.
  • 6-Lead WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply with 2.7V – 5.25V Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible

查看更多内容

参数 与其它产品相比 精密 ADCs (<=10MSPS)

 
Resolution (Bits)
Sample Rate (Max) (kSPS)
# Input Channels
Interface
Operating Temperature Range (C)
Package Group
Approx. Price (US$)
Power Consumption (Typ) (mW)
Package Size: mm2:W x L (PKG)
Architecture
Input Type
Multi-Channel Configuration
Reference Mode
Features
Input Range (Max) (V)
Input Range (Min) (V)
Analog Voltage AVDD (Min) (V)
Analog Voltage AVDD (Max) (V)
Digital Supply (Min) (V)
Digital Supply (Max) (V)
INL (Max) (+/-LSB)
SINAD (dB)
SNR (dB)
THD (Typ) (dB)
Rating
Sample Rate (Max) (MSPS)
ADC081S101 ADC081S021 ADC081S051 ADC101S101 ADC121S101
8     8     8     10     12    
1000     200     500     1000     1000    
1     1     1     1     1    
Microwire (Serial I/O)
QSPI
SPI    
Microwire (Serial I/O)
QSPI
SPI    
Microwire (Serial I/O)
QSPI
SPI    
Microwire (Serial I/O)
QSPI
SPI    
Microwire (Serial I/O)
QSPI
SPI    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 125    
SOT-23
WSON    
SOT-23
WSON    
SOT-23
WSON    
SOT-23
WSON    
SOT-23
WSON    
0.83 | 1ku     0.61 | 1ku     0.72 | 1ku     1.43 | 1ku     1.60 | 1ku    
3     1.3     1.6     2     2    
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
See datasheet (WSON)    
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
See datasheet (WSON)    
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
See datasheet (WSON)    
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
See datasheet (WSON)    
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)
See datasheet (WSON)    
SAR     SAR     SAR     SAR     SAR    
Single-Ended     Single-Ended     Single-Ended     Single-Ended     Single-Ended    
Multiplexed     Multiplexed     Multiplexed     Multiplexed     N/A    
Supply     Supply     Supply     Supply     Supply    
Small Size     Small Size     Small Size     Small Size     Small Size    
5.25     5.25     5.25     5.25     5.25    
0     0     0     0     0    
2.7     2.7     2.7     2.7     2.7    
5.25     5.25     5.25     5.25     5.25    
2.7     2.7     2.7     2.7     2.7    
5.25     5.25     5.25     5.25     5.25    
0.3     0.3     0.3     0.7     1    
49.7     49.5     49.5     61.7     72    
49.7     49.6     49.6     62     72.5    
-77     -77     -77