ADC081S101-MIL
- Specified Over a Range of Sample Rates
- 6-Lead WSON and SOT-23 Packages
- Variable Power Management
- Single Power Supply with 2.7-V - 5.25-V Range
- SPI™/QSPI™/MICROWIRE/DSP Compatible
- DNL ± 0.07 LSB (typ)
- INL ± 0.05 LSB (typ)
- SNR 49.7 dB (typ)
- Power Consumption
- 3-V Supply 2.0 mW (typ)
- 5-V Supply 10.0 mW (typ)
The ADC081S101-MIL is a low-power, single channel CMOS 8-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC081S101-MIL is fully specified over a sample rate range of 500 ksps to 1 Msps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.
The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.
The ADC081S101-MIL operates with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption using a +3 V or +5 V supply is 2.0 mW and 10.0 mW, respectively. The power-down feature reduces the power consumption to just 2.5 µW using a +5 V supply.
The ADC081S101-MIL is packaged in an 6-lead WSON and SOT-23 packages. Operation over the industrial temperature range of −40°C to +85°C is ensured.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | ADC081S101-MIL Single-Channel, 0.5 to 1-Msps, 8-Bit A/D Converter 数据表 | PDF | HTML | 2017年 6月 16日 | ||
电子书 | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 2015年 5月 21日 | ||||
更多文献资料 | Die D/S ADC081S101 MWC Single Channel, 0.5 to 1 Msps, 8-Bit A/D Converter | 2013年 1月 7日 | ||||
EVM 用户指南 | 50 ksps to 1 Msps, 12-, 10- and 8-Bit EVM Users Manual | 2012年 2月 20日 | ||||
白皮书 | Amp Closed-Loop Bndwidth Considerations in High Res ADC Apps | 2006年 10月 1日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
WAFERSALE (YS) | — |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点