主页 设计和开发 合作伙伴目录
Sundance Digital Signal Processing Inc.

Sundance Digital Signal Processing Inc.

DSP design service provider

Sundance DSP is a worldwide supplier of high-performance DSP and FPGA processor boards and I/O modules in support of high-performance, parallel processing applications in various fields including, imaging, radar, sonar, simulation, industrial control, and military.

The hallmark is total flexibility with infinite expandability based on industry standard platforms like PCI, PCI Express, PMC and XMC using the latest DSP and FPGA technologies.

Support for embedded applications, using conduction cooled hardware, in Software Defined Radio (SDR), Beamforming, image processing, telecommunications, industrial automation and military.

高速 ADC (≥10MSPS)
ADC31JB68 16 位、500MSPS 模数转换器 (ADC)
联系人
提供的资源
  • 评估板
支持的地区
  • 北美
公司总部
  • 1575 Delucchi Lane
  • Suite 215
  • Reno, Nevada
  • United States

资源

评估板

SDSP-3P-FMC-ADC500-5 — FMC-ADC500-5 is a High Pin Count (HPC) FMC module with 5 ADC channels each running at up to 500MS/s

FMC-ADC500-5 is a high pin count (HPC) FMC module with 5 ADC channels each running at up to 500MS/s with a dynamic range of 16 bits. The module has 5 ADC31JB68 ICs from Texas Instruments together with an HMC7044 from ADI which is the source of clocks feeding the ADCs. Provision for external clock (...)
免责声明

特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。