微控制器 (MCU)

设计支持

入门

选择工具

培训

开发者网络

大学

 

This reference design is presented to help application designers and others who are trying to use the MSP430 in a system with an input voltage in the range of 1.8 V to 5.5 V, and who must increase the application run time by making use of the complete battery voltage range while still maintaining high efficiency over the entire battery life.