低于 1GHz 工具与软件

Kits & Evaluation Modules

Wireless Connectivity kits and evaluation modules consist of an array of boards ranging from demo and application-specific hardware to full-feature development kits for hardware performance testing and software development.

CC1350 LaunchPad Evaluation Module

The SimpleLink™ CC1350 wireless microcontroller (MCU) LaunchPad™ development kit combines Sub-1 GHz with a Bluetooth® low energy radio for the ultimate combination of easy mobile phone integration with long- range connectivity including a 32-bit ARM® Cortex®-M3 processor on a single chip. The CC1350 device is a wireless MCU targeting low power, long range wireless applications with Bluetooth low energy implementations. The CC1350 wireless MCU contains a 32-bit ARM® Cortex®-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low power sensor controller.

Learn more

Buy Now

CC1350 LaunchPad Evaluation Module

CC1310 LaunchPad Evaluation Module

The SimpleLink™ Sub-1 GHz CC1310 wireless microcontroller (MCU) LaunchPad™ development kit is the first LaunchPad kit with a Sub-1 GHz radio, which offers long-range connectivity, combined with a 32-bit ARM® Cortex®-M3 processor on a single chip. The CC1310 device is a wireless MCU targeting low-power, long-range wireless applications. The CC1310 wireless MCU contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultra-low power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode.

Learn more

Buy Now

CC1310 LaunchPad Evaluation Module

CC110L RF BoosterPack

The CC110L RF BoosterPack is a low-power wireless transceiver extension kit for use with the Texas Instruments MSP-EXP430G2 LaunchPad development kit. Based on the CC110L device, the on-board Anaren Integrated Radio (AIR) A110LR09A radio module with integrated antenna operates in the European 868-870MHz and US 902-928MHz ISM bands. The included software application, called AIR BoosterStack, demonstrates an example sensor network as well as network status reporting.

Learn more

Buy Now

Get the Bundle

CC1111 USB Evaluation Module

The CC1111 USB dongle makes it easy to have a direct connection between a PC and a sub-1 GHz network based on compatible radios, like the CC1101, CC1120, CC1110, and CC430. The dongle is a complete reference design demonstrating how to use the USB and RF interfaces on the CC1111 system-on-chip.

Learn more

Buy Now

Sub-1 GHz Performance Line Development Kit

The CC1120 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz Performance Line devices. The development kit comes with a pre-programmed packet error rate test. RF range and robustness can be tested with different RF settings, and power consumption can be measured easily.

Learn more

Buy Now

CC1125 Development Kit

The CC1125 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz Performance Line devices and CC1125 specifically. The development kit comes with a pre-programmed packet error rate test. RF range and robustness can be tested with different RF settings, and power consumption can be measured easily.

Learn more

Buy Now

Value Line Development Kit

The CC11xLDK-868-915 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz Value Line. The development kit comes with a pre-programmed packet error rate test. RF range and robustness can be tested with different RF settings, and powerconsumption can be measured easily.

Learn more

Buy Now

Sub-1 GHz CC1200 Development Kit

The CC1200 development kit provides a complete platform for hardware performance testing and software development for TI's sub-1 GHz CC1200 device. The development kit comes pre-programmed with a packet error rate test for easy out-of-the-box evaluation of the RF performance of the device. RF range and robustness can be tested with different RF settings, and power consumption can be measured easily.

Learn more

Buy Now

Software

Wireless network stacks, peripheral and driver libraries and software application examples that simplify designing wireless applications.

TI 15.4 Stack Software Development Kit (SDK)

TI 15.4-Stack is a 802.15.4e/g standard based Star network solution for Sub-1 GHz applications. TI 15.4-Stack software runs on TI’s SimpleLink™ Sub-1 GHz CC1310 wireless microcontroller (MCU). TI 15.4-Stack offers several key benefits such as longer range in FCC band and better protection against in-band interference by implementing frequency hopping. It also provides customers an accelerated time to market with a complete end-to-end node-to-gateway solution.

Learn more

SimpliciTI™ Network Protocol

SimpliciTI is a simple low-power RF network protocol aimed at small RF networks. Such networks typically contain battery operated devices which require long battery life, low data rate and low duty cycle and have a limited number of nodes talking directly to each other or through an access point or range extenders. Access point and range extenders are not required but provide extra functionality such as store and forward messages. With SimpliciTI the MCU resource requirements are minimal which results in the low system cost.

Learn more

Wireless M-Bus Protocol Software

The Wireless MBUS standard (EN 13757-4:2005) specifies communications between water, gas, heat, and electric meters and is becoming widely accepted in Europe for smart metering or Advanced Metering Infrastructure (AMI) applications. Wireless MBUS is targeted to operate in the 868 MHz band. This band gives a good trade off between RF range and antenna size.

Learn more

开发工具

使用这些开发工具进行射频测试、配置和代码生成,让您顺利开展编程工作。

SmartRF™ Studio

SmartRF™ Studio 是一种 Windows 应用程序,可用于评估和配置德州仪器 (TI) 的大多数无线连接器件。该应用程序将帮助射频系统的设计人员在设计过程的早期阶段轻松评估 RF-IC。它对生成配置寄存器值、实际测试射频系统和查找优化的外部组件值尤为有用。SmartRF Studio 可作为单独的应用程序使用,或与应用程序评估板一起随 RF-IC 开发套件提供。

了解详细信息

SmartRF™ 闪存编辑器

SmartRF™ 闪存编程器可用于对大量 SimpleLink™ 无线网络解决方案器件的闪存进行编程,还可用于升级相关评估板和调试器(SmartRF 评估板、CC 调试器等)的固件和引导加载程序。SmartRF 闪存编程器还可通过 MSP-FET430UIF 和 eZ430 软件狗对 TI MSP430 器件的闪存进行编程。

了解详细信息

用于 SimpleLink™ 解决方案的调试器和编程器

CC 调试器是一种用于 SimpleLink™ 无线网络解决方案的小型编程器和调试器。它可以与用于 8051(7.51A 或更高版本)的 IAR 嵌入式工作平台一起使用以进行调试,并可与 SmartRF 闪存编程器一起使用以进行闪存编程。CC 调试器还可用于控制 SmartRF Studio 中的所选器件。

了解详细信息