飞行时间 (ToF) 传感器

Understand your surroundings using our high-speed, high-resolution AFE for time-of-flight (ToF) based proximity and distance sensing.

parametric-filter查看所有产品
Our proximity sensing products, tools, and development kits enable the next generation of optical sensing systems such as factory automation, building automation, appliances, and more. Our devices allow for full customization of every aspect of your design using TI’s time-of-flight chipsets in your long-range distance measurements, obstacle detection, or avoidance applications.

Why choose our proximity and distance sensors?

checkmark

System design flexibility

Detect near and far objects of various shapes, sizes, colors, materials and reflectivity levels in a wide or narrow field of view (FoV).

checkmark

Precision distance measurements

Accurately detect objects with a 3-mm resolution at a range of 3 centimeters to 15 meters.

checkmark

Target localization

Determine object distance and direction using up to 3 sensing zones.

技术资源

视频系列
视频系列
TI Precision labs - Time of flight training series
Learn about the time of flight and proximity sensing technology and the tools we offer for easy implementation into industrial and consumer applications.
用户指南
用户指南
飞行时间光学接近传感器系统设计介绍 (Rev. A)
This document describes the detailed functionality of Time of Flight proximity systems, explains the trade-offs involved in a typical Time of Flight system, and provides a step by step design flow.
document-pdfAcrobat PDF
用户指南
用户指南
如何选择正确的近距离传感器技术
Take a look at our infographic to quickly understand the pros and cons of each proximity sensing technology we offer including optical time of flight.
document-pdfAcrobat PDF

设计和开发资源

模拟工具
OPT3101 系统估算器工具

OPT3101 系统估算器工具可分析 OPT3101 的性能,该器件是基于飞行时间 (TOF) 的远距离接近和距离传感器模拟前端 (AFE)。该工具可确定 OPT3101 能否在各种条件下满足设计要求。

软件开发套件 (SDK)
OPT3101 软件开发套件 (SDK)

OPT3101 软件开发套件 (SDK) 提供了 C++ 函数库,可使用 OPT3101 来控制和校准系统。OPT3101 是一款基于飞行时间 (ToF) 的远距离接近和距离传感器模拟前端 (AFE)。

IDE、配置、编译器或调试器
OPT3101 配置器工具

OPT3101 飞行时间 (ToF) 模拟前端 (AFE) 配置工具是一款离线图形用户界面 (GUI),用于自定义 OPT3101 的配置。OPT3101 是一款基于 ToF 的远距离接近和距离传感器 AFE。OPT3101CONFIG-SW 提供了高层次的抽象,可生成 C++ 代码以初始化和配置 OPT3101。此工具可以为 OPT3101 软件开发套件 (OPT3101-SDK) 生成头文件。