Processors for Industrial Ethernet

Industry-leading technologies making the driving experience safer, greener, more fun.

Multiple protocols

Multiple protocols

Supports 30+ industrial Ethernet protocols such as EtherCAT, PROFINET, and more

Multiple protocols

Build on your foundation

Extend your existing solution to Industrial Ethernet while reusing your hardware and software platform

Multiple protocols

Versatility

Easy migration from existing EtherCAT® ASICs for more performance, scalability and software upgradability

Typical Industrial Communication Solution and TI Integrated Industrial Communication Solution

Programmable-Realtime Unit Industrial Communications Subsystem (PRU-ICSS) features:

  • One device enables multiple communications protocols:
    • EtherCAT, Profibus, Profinet, Sercos, EtherNet/IP, POWERLINK, and more Supports Master and Slave
  • Simply change firmware to move from one protocol to the next
  • TI industrial communications solutions are fully tested, certified, and supported
  • Software available with PRU-ICSS Industrial Software Kit

In addition to Industrial Ethernet, Fieldbus, interface, and redundancy protocols are available for the PRU-ICSS, including certified solutions for EtherCAT, Profinet, EtherNet/IP, Profibus, PowerLink, Sercos III, etc.

Supported protocols

Industrial protocol support

  EtherCAT Master Profinet RT/IRT v2.3 Ethernet I/P EtherCAT Slave Powerlink Sercos III Profibus Master DP Profibus Slave DP HSR PRP
AMIC110  
AM335x
AM437x    
AM57x    

TI Sitara ARM processors supporting PRU-ICSS

Device Family Performance Range Cores Notable Interfaces Evaluation Tool
Sitara AMIC110 600 DMIPS 1x ARM Cortex-A8, PRU-ICSS USB 2.0, 10/100 Ethernet, CAN, MMC/SD, DDR3, NAND/NOR, SPI AMIC110 Industrial Development Kit
Sitara AM335x 600 - 2000 DMIPS ARM Cortex-A8, PRU-ICSS USB 2.0, Gb Ethernet, CAN, MMC/SD, LCD + Touch Screen, DDR3, NAND/NOR AM3359 Industrial Communications Engine
Sitara AM437x 750 - 2500 DMIPS ARM Cortex-A9, PRU-ICSS Camera I/F, USB 2.0, Gb Ethernet, CAN, QSPI, MMC/SD, Display + Touch Screen, DDR3, NAND/NOR AM437x Industrial Development Kit
Sitara AM572x 7000 - 10500 DMIPS 2x ARM Cortex-A15, DSP, PRU-ICSS PCIe, SATA, USB 3.0, HDMI, Display, Gb Ethernet, DCAN, QSPI, eMMC/SD, DDR3, NAND/NOR AM572x Industrial Development Kit

Companion products

Industrial Ethernet PHYM

Designed for Low Latency, EMI Mitigation, Robust ESD Performance