SimpleLink CC2x 概述

TI's SimpleLink™ CC2x family provides embedded wireless microcontrollers (MCUs) with integrated MCU, RF transceiver and more. This family includes technologies including Bluetooth® Smart, ZigBee®, 6LoWPAN and Proprietary 2.4 GHz. These technologies can be used to design applications for the Internet of Things and take advantage of TI's evaluation and development tools, training and extensive online support.

NEWSimpleLink ultra-low power wireless MCU platform

SimpleLink ultra-low power wireless MCU platform

Industry’s first multi-technology wireless MCU platform

Learn more
RF image

Lowest Power
in the industry

Always-on coin cell-powered operation for multiple years of battery-less operation with energy harvesting

RF image

Multi-standard platforms

Code and pin-compatibility across Bluetooth low energy, ZigBee®, 6LoWPAN, Sub-1 GHz, RF4CE and proprietary modes up to 5 Mbps, which allows customers to leverage investments across several products

RF image

Easy to design with

Ready-to-use protocol stacks, TI RTOS, tools and reference designs so no RF expertise is required



Solutions

Solution Description Hardware Software
SimpleLink Bluetooth Smart CC2640 wireless MCU Ultra-low power wireless MCU for Bluetooth Smart, targeting battery-powered or battery-less Bluetooth 4.1 applications CC2650STK
CC2650DK
BLE-Stack
SimpleLink 6LoWPAN/ZigBee CC2630 wireless MCU Ultra-low power operation on a coin cell, 802.15.4-based mesh networking solution CC2650DK
CC2650 EMK
CC2650STK
Z-Stack
Contiki
SimpleLink multi-standard CC2650 wireless MCU SimpleLink multi-standard 2.4 GHz wireless MCU with code compatibility across Bluetooth Smart, 6LoWPAN, ZigBee® and ZigBee RF4CE™ by downloading the corresponding protocol stack CC2650DK
CC2650EMK
CC2650STK
BLE-STACK
Z-STACK
Existing Wireless MCUs
CC2530
CC2531
CC2533
CC2538
CC2540
CC2540T
CC2541
CC2541-Q1
CC2543
CC2544
CC2545
CC430F5133
CC430F5137
CC430F6127
To view hardware and software for other existing wireless MCUs, click on the product links to the left.

See the entire wireless connectivity portfolio

Looking for a non-MCU wireless connectivity device? Check out our full portfolio, supporting 14 standards and technologies, with various system partitioning options.

More
Wireless Connectivity

Wireless Connectivity Newsletter

Wireless Connectivity Newsletter

Sign up today to get the latest on all TI wireless connectivity

More

SimpleLink Ultra-Low-Power WhitePaper

SimpleLink Ultra-Low-Power WhitePaper

Learn about TI’s new SimpleLink Ultra-Low-Power platform of wireless MCUs

More

BLE Stack

BLE Stack

Download all the necessary software needed to get started on the development of single-mode Bluetooth low energy applications

Download

Videos