产品结构树

UART Overview

Flexible, single and multi-channel devices make it easier to add UART to your design

Flexible solutions

Discrete UART solutions provide flexible baud rates, lower current consumption and programmable features

 

Deeper FIFO memory

First-in, first-out memory, up to 64 bytes, allows offload of data from MCU, freeing up valuable processing bandwidth

 

Multiple channel-count options

Single, dual- and quad-channel offerings to meet varying needs of multiple applications

 

Featured products

TL16C752D

TL16C752D

Dual-channel UART with 64-byte FIFOs, automatic hardware and software flow control, and data rates up to 3 Mbps

TL16C554A

TL16C554A

Four-channel UART with 16-byte FIFOs, enhanced features, and data rates up to 1 Mbps

TIR1000

Serial infrared (SIR) encoder and decoder that encodes and decodes serial data in conformance with the IrDA specification

Texas Instruments offers a comprehensive universal asynchronous receiver transmitters (UART) portfolio with up to 64-byte FIFOs, automatic hardware and software flow control, and data rates up to 5 Mbps. The devices offer enhanced features and flexible packages for easier and smaller footprint industrial systems, including factory automation, appliances and servers.