Pico 芯片组 入门

DLP Pico technology enables excellent image quality, high brightness and power efficient display experiences from compact form factors.  Get started now with the following resources.

Product selection guide

Class Resolution Typical brightness (lumens)1 Micromirror array diagonal DMD part number Tools (Evaluation modules) Optical engines
Ultra-mobile, ultra-low power 640x360 (nHD) Up to 30 0.2" Call TI Call TI Contact
640x480 (VGA) Up to 50 0.24" Call TI Call TI Contact
854x480 (WVGA) Up to 150 0.2" DLP2010 DLPDLCR2010EVM Order now / Contact
854x480 (WVGA) Up to 175 0.3" Call TI Call TI Contact
Mobile HD 1280x720 (720p) Up to 300 0.3" DLP3010 DLPDLCR3010EVM Order now / Contact
1280x800 (WXGA) Up to 1000 0.45" DLP4501 DLPC6401DISPLAYEVM Order now / Contact
Mobile Full HD 1920x1080 (1080p) Up to 1500 0.47" DLP4710 DLPDLCR4710EVM-G2 Contact

1Brightness is measured out of the projection lens. The brightness of a DLP Pico projection system depends upon a number of variables, including the type of illumination source, the DMD size, and throughput efficiency of the overall optical design. Please read the Brightness app note to learn more.

Typical system block diagram

DLP Pico chipsets consist of two primary components: the Digital Micromirror Device (DMD) and the display controller chip. Certain chipsets also include a power management chip.

The DMD is installed in an optical module with optics and illumination to create the heart of the projection display. The display controller is installed in the electronics board near the optical module to control the DMD and perform necessary data formatting and image processing.

DLP Pico Display System