描述
The TIDA-01444 reference design for server PSU, PC PSU, and other step-down converter applications implements a 180-W buck, dual-channel DC-DC converter with a regulatory 12-V DC input voltage designed to provide the terminal load voltage with greater than 97% efficiency and good thermal (...)
主要特色
- 180W dual output buck converter
- Efficiency: 96% (typ) at 180W load; 97% (typ) at 83W load
- Switching frequency synchronization between dual-channel
- Differential remote sensing for both output channels
- Planner inductor as output inductor
- Compact form factor (47mm x 59mm) for compatible with server PSU (...)