描述
The TIDA-00878 TI Design shows a step by step procedure for designing a white LED backlight driver circuit. The focus is on picking components for an ultra low profile circuit with a total circuit height of less than 0.7mm. Data is shown for efficiency, transient operation, and limits on (...)
主要特色
- 2.8V to 5V Operating Input Voltage Range
- Supports displays up to 2P8S (16 LEDs)
- Noise Free PWM Diming Control
- Total Circuit Height <0.7mm Max
- <16mm square footprint