Product Tree

Featured products for SDI

TI's innovative 4K UHD products enable uncompressed 4Kp60 video transmission over a single link using SDI and 10 GbE protocols.
The latest addition of Bidirectional I/0 devices enable design reuse, dynamic port provisioning.

Key product highlights

  • Design flexibility: Configurable as SDI equalizer or cable driver
  • Reduced system complexity:
    • Integrated reclocker, return loss network, input and output termination
    • EQ Mode: Additional line-side reclocked 75-Ω loop-through output
    • CD Mode: Additional host-side Reclocked 100- Ω loopback output
  • Cable Reach: 75m+@12G, 120m+@6G, 200m+@3G
  • Easy Upgrade: Pin compatible with 3G Bidirectional I/O (LMH0397)
  • Low Power: Average 20% lower power compared to other solutions
  • Board diagnostics: On chip Eye monitor provides system debug option
  • Small Package: 5mm X 5mm, QFN package enables increased port density
Device Package Description Download datasheet Order now Evaluation module
LMH1297 5mm x 5mm (Pin Compatible family) 12G UHD-SDI bidirectional I/O with integrated reclocker
LMH0397 3G HD-SDI bidirectional I/O with integrated reclocker
LMH1228 12G UHD-SDI dual output cable driver with integrated reclocker
LMH1208 12G UHD-SDI dual output cable driver
LMH1218 4mm x 4mm (Pin Compatible family) 12G UHD-SDI cable driver with integrated reclocker
LMH0318 3G/HD/SD-SDI cable driver with reclocker
LMH1219 4mm x 4mm (Pin Compatible family) 12G UHD-SDI adaptive cable equalizer with integrated reclocker
LMH1226 12G UHD-SDI reclocker
LMH0324 3G/HD/SD-SDI adaptive cable equalizer

Read Video broadcast blog posts

The following is a list of products released in the last     

View All Interface products
View all new TI semiconductor products



XML - RSS Feed  Get our RSS New Products feed. What's this?

Interface
Part # Name
LMH0397 LMH0397 3G-SDI Bidirectional I/O with Integrated Reclocker
LMH1208 LMH1208 12G UHD-SDI Dual Cable Driver
LMH1228 LMH1228 12G UHD-SDI Dual Cable Driver with Integrated Reclocker
LMH1297 LMH1297 12G UHD-SDI Bidirectional I/O with Integrated Reclocker