Product Tree

ESD by interface

Texas Instruments offers system-level ESD protection for all interface connectors with a portfolio that includes diodes, diode arrays and integrated protection. TI ESD protection diodes include flow-through pin mapping which allows for easy routing. Integrated protection devices save board space and increase reliability.

Use the table below to select the right device for your interface.

Interface Product Recommendation
Antenna TPD1E0B04
Audio TPD1E1B04
Display TPD6F202
DisplayPort TPD4E02B04
Ethernet (10/100/1000Mb) TPD4E1U06
GPIO (3.3V) TPD1E1B04
HDMI 1.4/1.3 TPD12S521
HDMI 2.0 (6 Gbps) TPD1E04U04 x8 + TPD5S116
I2C TPD2E2U06
IO Link TVS3300
Keypad TPD6F002
LED TPD4E1U06
LVDS TPD1E1B04
Memory SDIO TPD6F003
MHL TPD4E02B04
PCIe Gen 3 (8 Gbps) TPD4E02B04
Push Button/Side Keys  TPD1E10B04
RS-485/432/422/232 TPD2E007
SATA TPD2E009
Thunderbolt 3 (20 Gbps) TPD1E01B04
USB 2.0 TPD1E1B04 x2
USB 2.0 + 0.5A Current Limit TPD3S014
USB 3.0 TPD6E05U06
USB 3.0 + 1.5A Current Limit TPD3S044 + TPD4E02B04
USB 3.1 Gen 2 (10 Gbps) TPD4E02B04
USB Over Voltage Protection TPD1S514
USB Type-C TPD8S300 + TPD4E02B04 x2
VGA TPD7S019
4-20mA TVS3300
Interface Automotive Recommendation
Antenna TPD1E01B04
Audio TPD1E10B09-Q1
CAN N/A
CAN-FD N/A
Display TPD6F002-Q1
DisplayPort TPD4E05U06-Q1
Ethernet 10/100 Mb TPD2E2U06-Q1
Ethernet 1000 Mb TPD1E05U06-Q1
FlexRay N/A
FPD-Link TPD6F002-Q1
HDMI 1.3/1.4/2.0 TPD4E05U06-Q1
Keypad TPD6F002-Q1
LCD  TPD6F002-Q1
LIN N/A
LVDS TPD4E05U06-Q1
MHL TPD4E05U06-Q1
PCIe Gen 2 TPD4E05U06-Q1
Precision Measurement  TPD4E001-Q1
Push Button/Side Keys  TPD1E10B06-Q1
SD Card TPD4E001-Q1
SIM Card TPD4E05U06-Q1
USB 2.0  TPD2E2U06-Q1
USB 2.0 + 0.5A Current Limit  TPD3S014-Q1
USB 3.0 TPD4E05U06-Q1
USB Type C TPD6S300 + TPD4E05U06-Q1 x2
USB Short to Battery (Vbus, D+, D-) TPD3S716-Q1
USB Short to Battery (D+, D-) TPD2S703-Q1