Auto-direction voltage translators

Automatic direction sensing for two-way level translation applications

parametric-filterView all products
Resolve voltage-level mismatch between system components utilizing our portfolio of automatically direction sensing voltage translators and level shifters. Included are passive clamp-based translators, active switch-based translators, and active buffer-based translators to address any auto-direction sensing application from 0.9 V to 5.5 V.
LSF0002
Auto-direction voltage translators

Ultra-small auto-bidirectional translator for open-drain and push-pull applications

Approx. price (USD) 1ku | 0.11