PMBUSMGRGUI-SW — LM25066, LM5066, LM5064, LM25056 PMBus Manager GUI
Companion GUI for evaluation boards supporting: LM25066, LM5066, LM5064 Hot Swap + telemetry devices and the LM25056 telemetry-only device
All trademarks are the property of their respective owners.
While the LM25066I/A is functionally similar to the LM25066/A, the LM25066I/A is fully compliant to Intel Node Manager 2.0, 2.5 and adds the READ_EIN energy accumulator feature. The LM25066I/A combines a high-performance hot-swap controller with a PMBus 1.2™ compliant SMBus/I2C interface to accurately measure, control and protect the electrical operating conditions of critical systems. The LM25066I/A continuously supplies real-time power, voltage, current, temperature, and fault data to the system management host via the SMBus interface.
The LM25066I/A control block includes a unique hot-swap architecture that provides current and power limiting to protect sensitive circuitry even during the most stressful conditions. A fast-acting circuit breaker prevents damage in the event of a short circuit on the output. The input under-voltage, over-voltage hysteresis, insertion delay time and fault detection time are all configurable. A temperature monitoring block on the LM25066I/A interfaces with a low-cost external diode for continuous temperature assessment of the external MOSFET or other thermal sensitive components. The POWER GOOD output provides a fast alert when the input and/or output voltages are outside their programmed range. Accurate power readings are accomplished by using the READ_EIN command. A black box (Telemetry/Fault Snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | LM25066I/LM25066A Intel Node Mgr Compliant Sys Pwr Mgmt and Protectn IC 数据表 (Rev. C) | 2013年 3月 6日 | |||
| 应用手册 | Basics of Power Switches (Rev. A) | PDF | HTML | 2019年 4月 26日 | |||
| 选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
| 选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
| 技术文章 | Simplify digital hot swap design using the PI-Commander GUI | PDF | HTML | 2016年 6月 6日 | |||
| 应用手册 | Handling System Transients in Hot Swap Applications | 2015年 5月 8日 | ||||
| 应用手册 | Robust Hot Swap Design (Rev. A) | 2015年 4月 8日 | ||||
| 用户指南 | AN-2293 LM25066I/A Node Manager Compliant Evaluation Board (Rev. A) | 2013年 5月 6日 |
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
Companion GUI for evaluation boards supporting: LM25066, LM5066, LM5064 Hot Swap + telemetry devices and the LM25056 telemetry-only device
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| WQFN (NHZ) | 24 | Ultra Librarian |
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。