ESD protection diodes
ESD protection from a proven semiconductor leader
Browse by category
Select by parametric specification
Related categories
New products
5.5V two-channel surge and ESD protection diode for battery monitors
Approx. price (USD) 1ku | 0.046
Automotive, 18V two-channel bidirectional ESD protection diode
Approx. price (USD) 1ku | 0.066
18V two-channel bidirectional ESD protection diode
Approx. price (USD) 1ku | 0.066
Automotive, two-channel bidirectional 36V ESD protection diode
Approx. price (USD) 1ku | 0.039
Automotive, two-channel bidirectional 36V ESD protection diode
Approx. price (USD) 1ku | 0.041
Automotive, 36-V, two-channel, bi-directional CAN bus 22KV ESD protection diode
ESD protection for every design
Options in familiar packages
TI ESD diodes can drop right in to existing designs. Explore options in common leadless packages like DFN1006 and DFN0603 plus a growing portfolio of leaded packages like SOD-323, and SOT23-3.
A diode for every interface
From the high-speed world of HDMI and USB, the industry-trusted CAN, LIN, and RS-485, all the way to emerging ISO15118, our portfolio is rapidly-expanding to fit a growing number of use-cases.
A focus on speed
TI's diode process was built with speed in mind, meaning you will find industry-leading capacitance at every voltage.
New releases of ESD protection diodes
Protection for CAN and LIN
Final assembly of an automobile can be rife with opportunities for ESD as cables accumulate excess charge throughout the factory. ESD can also occur during maintinence any time cables are manipulated. Protect your systems from up to 30kV strikes with our selection of 24V solutions.
Featured products for CAN & LIN
The 'do-It-all' diodes
There are countless 24V lines across many systems, protect them all with a selection of diodes with multiple ratings and packages.
Big protection, small package
Some of our smallest electronics carry the largest risk of ESD damage. Think about the smartwatch and phone you tap on and charge every day, the individual keys on your laptop's keyboard, ESD protection cannot be compromised due to lack of space. Therefore, we have released 30kV, low capacitance diodes in DFN0603.