精选 TI 参考设计

查找采用最佳 TI 技术的参考设计来解决您的系统级难题

应用范围

产品

其它资源

描述

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling (...)

主要特色

  • Single-chip FMCW radio detection and ranging (RADAR) for SRR applications
  • Detect objects (such as cars and trucks) up to 80 m away with range resolution of 35 cm; objects 20-m away detectable with resolution of 4.3 cm
  • Clustering and tracking on detected outputs
  • Antenna field of view ±60° with (...)

Applications Matched

  • 汽车

描述

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing (...)

主要特色

  • Processor based system
  • 100BASE-T1 automotive ethernet
  • 100BASE-TX and CAN PHYs
  • Operates off automotive battery
  • Designed to operate through cold crank, jump start, and load dump
  • Reduced EMI power stages
  • Reverse battery protection

Applications Matched

  • 汽车

描述

PMP11769 参考设计是 700W 汽车音频放大器的全面解决方案。该升压转换器通过 9 至 16V 的输入电压提供 36.0V、10.0A 持续电流/ 20.0A 峰值电流的输出。它包含两个 D 类放大器,提供 2 个 175W(负载为 4 欧姆,左右声道)和 1 个 350W(负载为 2 欧姆,低音炮)功率。

主要特色

  • 凭借 50V 负载突降和集成保护系统,可轻松集成至汽车系统
  • 超高清音频,可为任何集成型 D 类放大器提供最佳品质的声音
  • 100kHz 带宽,支持高分辨率音频文件和格式
  • 低噪音,消除了“嘶嘶”或“嗡嗡”声

Applications Matched

  • 汽车

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
PMP11769.1
(Output Voltage 1)
6 16 36 10 360 Non-Isolated DC Boost
PMP11769.2
(Output Voltage 2)
35 37 12 .2 2.4 Non-Isolated DC Boost- Non Sync
PMP11769.3
(Output Voltage 3)
35 37 -12 .05 .6 Non-Isolated DC Buck Boost- Inverting
PMP11769.4
(Output Voltage 4)
10 15 3.3 .05 .165 Non-Isolated DC Linear Regulator

描述

This reference design details a highly integrated solution for driving LEDs in a CHMSL, which includes brake and reverse lights. Each light is capable of independent function by applying power to its supply line. The design uses three automotive-rated linear LED drivers (TPS92610-Q1) to obtain a low (...)

主要特色

  • Low bill of materials (BOM) count
  • Highly integrated solution
  • Precision current regulation
  • Optional diagnostic features
  • Reverse battery protection

Applications Matched

  • 汽车

描述

The TIDA-01570 reference design is a complete solution for a 76 to 81 GHz radar sensor module. The power supplies on board convert the automotive battery input to the required rails for the radar AFE, processors and CAN-FD transceiver. After processing, object data is provided over the (...)

主要特色

  • Provides wide range supply voltage for power over coax (4 V to 14 V)
  • Car battery can directly supply board power with protection from reverse current

Applications Matched

  • 汽车

描述

高功率三相功率因数 (AC-DC) 应用中(例如非板载 EV 充电器和电信整流器)使用了 Vienna 整流器电源拓扑。整流器的控制设计可能很复杂。此设计说明了使用 C2000™ 微控制器 (MCU) 控制功率级的方法。用于此设计的硬件和软件可帮助您缩短产品上市时间。

高功率三相功率因数校正应用中(例如非板载电动汽车充电和电信整流器)使用了 Vienna 整流器电源拓扑。此设计说明了如何使用 C2000 微控制器控制 Vienna 整流器。 

主要特色

  • 高于 98% 的峰值效率
  • 满负载和低压线路中小于 2% 的 THD
  • 提供 powerSUITE 支持,以便针对自定义功率级别调整软件
  • SFRA 在设计的控制环路中实现电路内验证
  • 采用三相 400Vac VL-L 输入的高达 2.4KW 设计

Applications Matched

  • 汽车

Updated: 22 DEC 2017

描述

This discrete power supply reference design demonstrates a complete power solution for the Freescale™ MPC5748G Microcontroller. This simple discrete solution uses just five DC/DC converters, it offers a more flexible, scalable and cost-effective solution than when using a PMIC. This TI Design (...)

主要特色

  • Supports 2.7-V to 16-V, 32-V peak Input voltage
  • Flexibility in terms of load and scalability to future generations of the microcontroller
  • < 1% Accuracy on the LV core supply of the MCU
  • Requires Just five DC/DCs for a Cost-Effective and Simple Power Solution

Applications Matched

  • 汽车

Updated: 22 DEC 2017

描述

This reference design conserves power and extends life of LCD and backlight by adjusting the backlight brightness relative to the ambient light level. The capTIvate touch slider allows the brightness to be finetuned per the user's brightness preference. The sensitive thermal requirements of the LCD (...)

主要特色

  • Operating range from 4V to 40V
  • 6 strings of 8 LEDs, 150mA max per string
  • Adjusts backlight brightness based on ambient light level
  • Capacitive touch slider for tuning or setting brightness
  • Temperature monitoring and shutdown during over-temperature condition
  • Lowers system power and extends life of (...)

Applications Matched

  • 汽车

描述

This reference design details a solution for an automotive daytime running light (DRL) and position light. The TPS92830-Q1 linear LED controller used in this design is directly supplied from the automotive battery, allowing you to use the same LEDs for both functions. This reference design also (...)

主要特色

  • Automotive Battery Supply
  • Meets CISPR 25 Conducted and Radiated Emission Standards and Passed ISO11452-4 BCI Test
  • DRL/Position Light Reuse by Using Device Internal PWM Generator
  • LED String Open Circuit, Short to Ground and Short to Battery Diagnostics With Auto Recovery
  • Fault Bus Configurable as (...)

Applications Matched

  • 汽车

描述

PMP40286 is a dual port car charger reference design.  The output goes to a 5V 3A USB Type-C™ port and a 5V 2.4A USB type-A port. The USB Type-C port can be backwards compliant with BC1.2 and DCP configurations. The type-A port is capable of compensating for the effects on voltage droop (...)

主要特色

  • Fully integrated reference design for USB Type-C DFP port
  • 91.4% @12Vin full load with USB switches
  • Linear cable compensation for 75mOhm cable resistor in the USB type-A channel
  • Integrated IEC ESD protection
  • USB BC1.2 DCP charging protocols supported

Applications Matched

  • 汽车

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
PMP40286.1
(Output Voltage 1)
7 36 5 3 15 Non-Isolated DC Buck- Synchronous
PMP40286.2
(Output Voltage 2)
7 36 5 2.4 12 Non-Isolated DC Buck- Synchronous

查看TI 设计重要通告,包括使用授权,知识产权事宜及免责声明。