精选 TI 参考设计

查找采用最佳 TI 技术的参考设计来解决您的系统级难题

应用范围

产品

其它资源

描述

High speed multi-channel applications require precise clocking solutions capable of managing channel-to-channel skew in order to achieve optimal system SNR, SFDR, and ENOB. This reference design is capable of supporting two high speed channels on separate boards by utilizing TI’s LMX2594 (...)

主要特色

  • Up to 15GHz sample clock generation
  • Multi-channel JESD204B compliant clock solution
  • Low phase noise clocking for RF sampling ADC/DAC
  • Configurable phase synchronization to achieve low skew in multi-channel system
  • Supports TI’s high-speed converter and capture cards (ADC12DJ3200EVM, TSW14J56 / TSW14J57)

Applications Matched

  • 通信设备

描述

This reference design focuses on providing a compact, high-performance, multiphase solution suitable for powering Intel® Stratix® 10 GX field-programmable gate arrays (FPGAs) with a specific focus on the SG2800-I1V variant. Integrated PMBus™ allows for easy output voltage setting and (...)

主要特色

  • 4-phase power supply 0.9V/140A Stratix 10 GX
  • PMBus programming of Vout, and Voltage Margining for Arria Smart VID, 10mV per step
  • PMBus monitoring of Input/Output Voltage, Current, Power, and Temperature
  • 90% efficiency at 12VIN, 0.9V/60A

Applications Matched

  • 通信设备

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
PMP20176.1
(Output
Voltage1)
10.8 13.2 .9 140 126 Non-Isolated DC Buck- Multiphase
Buck- Synchronous

描述

这项经过验证的设计可准确测量承载 -48V 的总线上的电流、电压和功率,且能够利用 I²C 兼容接口提供相应数据。此设计适用于电信应用,因为最常见的电信设备均由此负电源电压供电。它使用 INA226 和 ISO1541。INA226 是具有 I²C 兼容接口的电流分流器/功率监控器。该器件将精确地处理这些测量数据,并使用 ISO1541 将负电压转换为接地基准信号。ISO1541 是低功耗双向 I²C 兼容隔离器。

主要特色

  • 可报告承载 -48V 的总线上的电流、电压和功率
  • 高精度:

- 10µV 偏移(最大值)

- 0.1% 增益误差(最大值)

  • I²C 兼容接口
  • 支持隔离的板对板通信
  • I²C 兼容隔离器可将 -48V 基准转换为接地基准信号

 

Applications Matched

  • 通信设备

描述

TIDA-01512 uses the TPS53681 multiphase controller and CSD95490Q5MC Smart Power Stages to implement a high-performance design suitable for powering NXP QorIQ Communications Processors.

The dual outputs of the controller target the 60-ATDC, 1.0-V core rail with a four-phase design and a 30-ATDC, 1.2-V (...)

主要特色

  • Dual Rail 4+2 Design - Targeting LS2085A/88A VDD and GVDD Rails
  • PMBus monitoring of VIN, VOUT, IOUT, PIN, and POUT
  • Dual Rail Temperature Monitoring
  • Peak Efficiencies of 92% and 94% for VDD and GVDD Rails
  • >50% reduction in COUT over NXP Eval Board

Applications Matched

  • 通信设备

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
TIDA-01512.1
(Output
Voltage1)
10.8 13.2 .9 150 135 Non-Isolated DC Buck- Multiphase
Buck- Synchronous

描述

The PMP40355 reference design is designed for evaluating a non-isolated 13W buck  PD converter system using the IEEE 802.3at PoE interface and dc/dc controller TPS23753A. The converter is capable of supporting the 13W maximum IEEE 802.3at power requirements with low BOM cost. It presents good (...)

主要特色

  • Compliant with IEEE 802.3at standard
  • Enhanced ESD ride-through capability
  • Combined PoE PD and DC-DC controller
  • Non-isolated configuration
  • Independent feedback path with temperature immunity

Applications Matched

  • 通信设备

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
PMP40355.1
(Output
Voltage1)
36 57 12 1.5 18 Non-Isolated DC Buck- Upside Down

描述

This reference design demonstrates various power sequencing configurations using load switches. By using integrated load switches, the timing of each voltage rail can be adjusted independently. Each voltage rail can be controlled without extensive processor intervention or external digital (...)

主要特色

  • Three different Power Sequencing configurations: CT Configuration, QOD configuration, and independent GPIO configuration
  • Adjustible timing thresholds using CT and QOD pins
  • Pin-to-pin footprints allow for swapping between multiple load switches for different voltage, current, and Ron requirements
  • Load (...)

Applications Matched

  • 通信设备

Updated: 01 DEC 2017

描述

Sitara AM437x 简化型电源定序特性为电源设计人员提供了灵活性。此参考设计方案是一种用于 AM437x 处理器的经过 BOM 优化的分立式电源解决方案,采用最低数量的分立式 IC 和基本功能集。此解决方案代表着分立式电源解决方案的基准,可在其基础上扩展 AM437x 处理器的其他特性和功能。

 

主要特色

  • 适用于 Sitara AM437x 处理器的经过 BOM 优化的简化型分立式电源解决方案。
  • AM437x 包含集成式 LDO,从而简化处理器电源定序要求。
  • 无受控断电机制的系统可极大地受益于这一特性,因为集成的 LDO 始终确保了满足 VDDS 和 VDDSHVx 电源的加电/断电顺序
  • TLV62565 降压转换器提供 3.3 伏电源,而 TLV62080 提供 1.1 伏电源。
  • 两个 TLV702xx 低压差稳压器 (LDO) 提供 1.5V 和 1.8V 电源。
  • TLV803M 电压监控器保持处理器处于复位状态直至所有电源轨进入工作状态,并在输入电源中断时使处理器复位。
  • 此设计已经过测试,并包含原理图、BOM、设计指南和测试数据。

Applications Matched

  • 通信设备

描述

这种简单的小型低噪声反向电源模块设计(电压逆变器)在 3V 至 11.5V 的输入电压以及高达 1.5A 的电流下明确支持 –5V 输出电压。该设计采用 TI 具有反向降压/升压拓扑的 TPS82130 MicroSiP™ 电源模块降压转换器,可实现 (...)

主要特色

  • 简单电源模块设计
  • 总体解决方案尺寸小于 50mm2
  • 1.5A 的高输出电流(输入电压不低于 7.5V)
  • 3V 至 11.5V 宽输入电压范围
  • 低噪声(小于 10mV 输出纹波)
  • 额定 125°C 解决方案

Applications Matched

  • 通信设备

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
TIDA-01457.1
(Output
Voltage1)
3 11.5 -5 1.5 7.5 Non-Isolated DC Buck Boost- Inverting

描述

此小型简单的反向电源参考设计采用具有反向降压/升压拓扑的高精度降压转换器。它可在 3V 至 4.5V 的输入电压以及 400mA 的电流条件下生成 -12V 输出,从而在空间有限的应用(如面向电信基础设施的光学网络系统、面向无线基础设施的有源分布式天线系统或远程射频单元,以及工业领域的测试和测量应用)中实现干净的电源负电压轨。

主要特色

  • -12V 高负输出电压
  • 总体解决方案尺寸小于 65mm2
  • 400mA 的高输出电流
  • 低输出电压波纹 (<0.5%)
  • 输入电压范围为 3V 至 4.5V
  • 额定 125°C 解决方案

Applications Matched

  • 通信设备

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
TIDA-01423.1
(Output
Voltage1)
3 4.5 -12 .4 4.8 Non-Isolated DC Buck Boost- Inverting

描述

A 4 phase buck regulator design fully complaint to power the core rail of Intel Arria 10 GX FPGAs, specifically the 10AX115U145IVG  variant. Integrated PMBus allows for easy output voltage setting and telemetry of key design parameters. The design enables programming, configuration, Smart VID (...)

主要特色

  • 4-phase power supply 0.9V/150A Arria 10 GX (10AX115U145IVG)
  • PMBus programming of Vout, and Voltage Margining for Arria Smart VID, 10mV per step
  • PMBus monitoring of Input/Output Voltage, Current, Power, and Temperature
  • 90% efficiency at 12VIN, 0.9V/100A

Applications Matched

  • 通信设备

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
TIDA-01419.1
(Output
Voltage1)
10.8 13.2 .9 150 135 Non-Isolated DC Buck- Multiphase
Buck- Synchronous

查看TI 设计重要通告,包括使用授权,知识产权事宜及免责声明。