精选 TI 参考设计

查找采用最佳 TI 技术的参考设计来解决您的系统级难题

应用范围

产品

其它资源

描述

此高速线性跨阻放大器参考设计是一款高速线性二级跨阻放大器 (TIA) 应用,采用 LMH5401 全差动放大器 (FDA)。参考设计中包括具有集成式光纤尾纤的光电二极管。此随附的光电二极管可视为近乎理想的电流源,从而支持进行轻松测试。

主要特色

  • 带宽大于 500MHz
  • 转换电流到电压
  • 包含光电二极管
  • 采用二级,增益增加


Updated: 22 FEB 2018

描述

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

主要特色

  • High efficiency (92% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (62mm*26.8mm*20mm)

描述

此参考设计基于 TI TPS23861 供电设备 (PSE) 控制器,为以太网供电 (PoE) PSE 系统提供雷电浪涌保护解决方案。实施这种保护的必要性通常取决于 PSE 的目标运行环境和 PSE 的固有隔离特性。对于工业(NVR、DVR 等)和电信(以太网交换机、网关等)应用,雷电浪涌保护是系统中的重要设计考虑因素。

主要特色

  • 采用 TPS23861 的 4 端口自动模式 PoE PSE 解决方案
  • 自动模式/半自动模式/手动模式可灵活地为标准或非标准 PD 供电
  • 能够通过 6kV 共模浪涌测试和 4kV 差模浪涌测试

描述

由 CapTIvate™ 技术加持的触摸遥控展示了一个电容式触摸解决方案,其中采用了具备 CapTIvate 技术的单个 MSP430™ 微控制器 (...)

主要特色

  • CapTIvate 电容式触控功能具有八个触控按钮、一个用于控制音量的触控滑块、一个用于滑动和点击手势的手势板以及一个用于探测握持的接近传感器
  • 两个 LED 灯用于指示电源状态和触控操作
  • 在超低功耗待机模式下进行唤醒握持探测
  • PC GUI 可用于演示遥控功能
  • 通过 Bluetooth EVM CC2650EM-7ID 以及其他 I2C 和 UART 通信接口实现与 PC 的 Bluetooth® 连接


Updated: 21 FEB 2018

描述

This automotive point-of-load power supply reference design features complete front-end protection in a small overall solution size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity (...)

主要特色

  • Complete wide Vin front-end automotive power supply
  • Off-battery operation with reverse battery protection 
  • Positive and negative transient voltage protection
  • Auto-sequencing of all three power rails
  • Reduced EMI with included pi filter

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
PMP15023.1
(Output Voltage 1)
5 36 3.3 3.55 11.715 Non-isolated DC Buck- Integrated Switch
PMP15023.2
(Output Voltage 2)
5 36 1.2 2 2.4 Non-isolated DC Buck- Integrated Switch
PMP15023.3
(Output Voltage 3)
5 36 1.8 2 3.6 Non-isolated DC Buck- Integrated Switch

描述

TIDM-CAPTIVATE-64-BUTTON is a TI Designs Reference Design for an ultra-low-power touch panel with 64-buttons that can be controlled by a single MSP microcontroller (MCU) with CapTIvate™ technology. The design uses mutual capacitance technology to enable all 64-buttons to be tightly packed and (...)

主要特色

  • Single touch and multitouch detection
  • Mutual capacitance technology enables 64-buttons with only 16 microcontroller pins
  • More than 100 samples-per-second and 15-ms typical response time with code size/response time optimization
  • 1.75-µA-per-button average current with low-power optimization and (...)


Updated: 21 FEB 2018

描述

This power supply reference design for automotive auxiliary circuits generates a 15-V, 4-A output from a wide input range of 40 V to 1 kV and up to a 1.2-kV transient. The design fits ideally into an 800-V batterydriven hybrid-electric vehicle (HEV) or electric vehicle(EV) traction inverter system (...)

主要特色

  • 40V to 1kV input, 15-V output flyback auxiliary power supply with output power up to 60W
  • Regulated 15V with active start-up circuit for reduced standby power
  • Extendable to higher voltage and higher power range to utilize high voltage capability of SiC MOSFET
  • Two converter variants with PSR and (...)

描述

PMP10723 is an isolated output flyback solution that accepts an input voltage of 9 VIN to 16 VIN and provides a 53-V/400-mA output. With secondary control, it can achieve great load regulation performance. Also it can fan out to cover other isolated high-voltage applications just by changing the (...)

主要特色

  • Isolated output
  • Great load regulation
  • Peak current-mode control
  • Flexible for other isolate application

Design Parameters

 
 
Vin (V) (Min)
Vin (V) (Min)
Vin (V) (Max)
Vin (V) (Max)
Vout (V) (Nom)
Vout (V) (Nom)
Iout (A) (Max)
Iout (A) (Max)
Output Power (W)
Output Power (W)
隔离/非隔离
隔离/非隔离
输入类型
输入类型
拓扑
拓扑
Designed for
Designed for
PMP10723.1
(Output
Voltage1)
9 16 53 .4 21.2 Isolated DC Flyback- Non Sync

描述

交错连续导通模式 (CCM) 图腾柱 (TTPL) 无桥功率因数校正 (PFC) 采用高带隙 GaN 器件,由于具有电源效率高和尺寸减小的特点,因此是极具吸引力的电源拓扑。此设计说明了使用 C2000™ MCU 和 LMG3410 GaN FET (...)

主要特色

  • 在高压线路上具有交流输入 (90-230Vrms)、50-60Hz 和 3.3KW 额定功率
  • 峰值效率为 98.75% 且总谐波失真 (THD) 小于 2%
  • 提供 powerSUITE 支持,以使设计轻松适应用户要求
  • 内置频率响应分析器 (SFRA) 以便验证并设计控制环路
  • 低过零失真
  • 说明了自适应死区时间、切相和非线性电压补偿器的实现方式

描述

工业嵌入式系统是基于裸机或实时操作系统 (RTOS) 的平衡型传统与成熟实时解决方案,具有添加云连接和高级图形界面的新要求。Linux 通常是提供复杂、安全的云连接并实现先进人机界面 (HMI) 的最有效途径。现代嵌入式处理器(如 Sitara AM5728 处理器)可提供将实时应用的功能与 Linux 应用集成的功能。该 TI 设计介绍了如何使用 ARM® Cortex®-A15 内核以及一个称为 Jailhouse 的开源静态管理程序,旨在支持实时应用和 Linux 应用共存。

主要特色

  • Jailhouse 嵌入式管理程序在 Sitara AM572x 上运行,其中 Linux 在一个 ARM Cortex-A15 内核上,而裸机在其他 ARM Cortex-A15 内核上
  • 在 Linux 与裸机之间对 AM572x 外设进行静态分区的演示
  • 支持在第二个内核上运行裸机二进制文件和基于 RTOS 的二进制文件的演示
  • 针对在 Linux 上具有和没有处理负载的虚拟化裸机系统进行性能(中断延迟)测量
  • 在 TMDXIDK5728 和 TMDSEVM5728 评估板上进行了测试

查看TI 设计重要通告,包括使用授权,知识产权事宜及免责声明。