精选 TI 参考设计

查找采用最佳 TI 技术的参考设计来解决您的系统级难题

应用范围

产品

其它资源

描述

TIDA-01619 可以为工作电压范围为 4.4V 至 18V 的系统提供三相无刷直流 (BLDC) 电机驱动器解决方案。

该设计采用 DRV10974 电机驱动器,从而能够添加用于实现闭环速度控制的 MCU。DRV10974 无需霍尔传感器即可提供无传感器通信,只需 6 个外部无源组件即可实现低成本解决方案,通过一个 180° 正弦通信系统可实现最佳效率和低噪声。

该参考设计提供有关直径为 22mm 的板设计和热增强(采用双层布局和 2 盎司覆铜厚度)的准则。

主要特色

  • 热增强:2 层布局和 2 盎司覆铜厚度
  • 小封装尺寸:直径为 22mm
  • 低噪声
  • 能够添加用于实现闭环速度控制的 MCU
  • 通过来自 10974 的片上保护实现了全面保护

描述

This ethernet brick reference design provides a simplified solution that eliminates the need to have multiple boards for copper or fiber interface. It uses a small form factor, low power 10/100 Mbps ethernet transceiver to reduce board size for a cost optimized and scalable solution with reduced (...)

主要特色

  • DP83822 ethernet PHY with fiber (100BASE-FX ) or twisted-pair (copper - 100BASETX and 10BASE-Te) interface  
  • Provision to configure analog and IO supply voltage levels separately based on application
  • Programmable LED support for link and activity
  • Meets EN55011 Class-A radiated emission requirements, and (...)

描述

TIDA-00714 TI 设计是一款完整的基于 TPS65982 的参考设计,适用于 USB Type-C 和电力输送应用。允许用户开发各种功率分布和交替模式(例如 DisplayPort)并对现有 USB Type-C 和电力输送系统进行调试。

主要特色

  • USB PD 控制器
  • 符合 Type-C
  • 拉电流或灌电流功率端口开关
  • 过压/过流保护器
  • 数据端口多路复用器
  • USB 低速端点

描述

TIDA-00987 is a reference design for Automotive Media Ports that require data transfer. This design has the capability to support USB 2.0 and USB 3.0 data through a 15W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design (...)

主要特色

  • The LM74610-Q1 smart diode emulates an ideal diode rectifier and protects downstream devices in the case of reverse polarity.
  • The TPS25810-Q1 and TPS254900-Q1 provide negotiation over the CC1/CC2 and D+/D- lines respectively to enable charging of either USB Type-C or legacy downstream devices.
  • Small (...)


Updated: 14 JUN 2018

描述

This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are susceptible (...)

主要特色

  • Assists in HDMI 2.0 Compliance
  • Higher than IEC 61000-4-2 Level 4 (±8kV) Protection
  • Provides Ultra-Low Clamping Voltage Necessary to Protect Sensitive HDMI Drivers
  • Compatibility with both DP159 and TMDS181

描述

TIDA-00442 TI 设计提供用于检测基于逆变器的驱动中接地故障的参考解决方案。通过使用分流电阻器,逆变器电流将同时在直流正总线和直流负总线上进行测量。直流正总线上的电流将使用 INA170(由低侧开关降压转换器供电)进行测量。直流负总线上的电流则会使用高精度运算放大器进行感应。两个测得的电流之间的差值将与某一固定阈值进行比较,从而使用高速比较器来确定接地故障情况。

主要特色

  • 用于实现逆变器控制和保护的分流式电流感应
  • 额定可测量 +/-20APK 的直流链路电流(其设计已针对 +/-5A 进行测试)
  • 带 +450V 高共模电压的高侧电流感应电路支持 220V 交流电源供电的驱动
  • 通过 -10 摄氏度到 +55 摄氏度的运行温度范围来校准测量精度:
    • (高侧测量:<1.5%,
    • 低侧测量:<0.5%)
  • 接地故障:(最低 300mA 的故障电流检测,低于 50µs 的检测时间)
  • 设计用于与 MCU 的内置 3.3V ADC 连接

描述

The demand to retain memory on the position of the seat, window, sliding door, mirror, lift-gate, and others driven by that motor has increased as small motors within the modern automotive vehicle continue to evolve. Existing solutions utilize multiple magnetic sensors attached to the body of a (...)

主要特色

  • Configurable for many DC motor solutions
  • -14V to 80V wide common mode input range for in-line motor current sensing
  • Operational for typical 9V to 18V battery supply
  • Simple interfacing with MSP430™ LaunchPad™ Development Kit for digital capture

描述

TIDA-00439 TI 设计提供用于检测基于逆变器的驱动中接地故障的参考解决方案。通过使用分流电阻器,逆变器电流将同时在直流正总线和直流负总线上进行测量。具备 +275V 共模电压范围的 INA149 电流感应放大器可用于测量直流正总线上的电流。直流负总线上的电流则会使用高精度运算放大器进行感应。两个测得的电流之间的差值将与某一固定阈值进行比较,从而使用高速比较器来确定接地故障情况。

主要特色

  • 用于实现逆变器控制和保护的分流式电流感应
  • 额定可测量 +/-20APK 的直流链路电流(其设计已针对 +/-5A 进行测试)
  • 带 +275V 高共模电压的高侧电流感应电路支持 100/110V 交流电源供电的驱动
  • 通过 -10deg 到 +55deg 的运行温度范围来校准测量精度:(高侧测量:<1.5%,低侧测量:<0.5%)
  • 接地故障:(最低 300mA 的故障电流检测,低于 50µs 的检测时间)
  • 设计用于与 MCU 的内置 3.3V ADC 连接

描述

C2000 位置管理器技术可提供集式解决方案来连接数字绝对编码器以及旋转变压器和 SINCOS 传感器,从而无需使用工业逆变器和伺服驱动器中常用的附加电路。TIDA-1008 所示的位置管理器 BoosterPack 是一个用于评估各种编码器接口的灵活的低电压平台,旨在与支持位置管理器的 LaunchPad(如 LAUNCHXL-F28379D)配合使用。随 TIDA-1008 提供的高度优化且易于使用的库和示例软件支持 EnDat 2.2 和 EnDat 2.1 标准。

主要特色

  • 灵活的低电压设计支持多种绝对编码器接口以及旋转变压器和 SINCOS 传感器
  • TIDA-1008 与支持 C2000 位置管理器的 MCU(通过 LaunchPad)配合使用,以实现集成式 EnDat2.2 和 EnDat 2.1 数字协议解决方案
  • 可通过软件驱动程序函数和数据结构轻松执行连接 EnDat2.2 的命令
  • C28x 优化 CRC 算法和数据解压缩
  • 支持高达 8MHz 的 EnDat 时钟。经验证,适用的电缆长度最大为 100m
  • TIDM-1008 包含一个评估板和一个展示 EnDat22 软件库的软件示例

描述

TIDA-00892 参考设计提供了一个紧凑型解决方案,能够生成隔离式直流电源,同时支持隔离式 RS-485 通信。该参考设计包含一个带有集成电源的增强型数字隔离器和一个 RS-485 通信收发器。

主要特色

  • 小型组合解决方案(等同于 ISOW7841 器件大小)
  • 单电源解决方案(接口侧不需要单独的电源)
  • BOM 成本降低
  • 可扩展至其他全双工 RS-485 收发器

查看TI 设计重要通告,包括使用授权,知识产权事宜及免责声明。