精选 TI 参考设计

查找采用最佳 TI 技术的参考设计来解决您的系统级难题

重要

我们的全新参考设计选择工具为所有系统参考设计提供了一个统一搜索选项。请将该全新的交互式搜索工具加入您的书签。 了解详情

应用范围

产品

其它资源

描述

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

主要特色

  • High efficiency (94% peak value)
  • High power density (30W/in³)
  • Low no load power consumption (60mW)
  • Low light load input power (0.5W), @20Vout/0.25W output
  • Fully compatible with USB PD 2.0 standard, with 5V/3A, 9V/3A, 15V/3A, 20V/3.25A output
  • Active-clamp flyback + SR topology
  • Small size (...)


Updated: 17 AUG 2018

描述

This reference design provides a design example for an IR LED driver for photoelectric measurement subsystems.  The subsystem described includes a voltage-to-current converter based on an operational amplifier (op amp) and a MOSFET transistor for the active pass device to form the basis of an (...)

主要特色

  • Low voltage operation for 3V battery application
  • Fast enable time with minimal overshoot for minimizing LED "On" time
  • Low "Off" state supply current
  • Wide and linear output current adjustment range
  • Small footprint

描述

This reference design provides accurate measurements of AC voltage and current inputs using a precision 16-bit SAR ADC over a wide input range, covering protection and measurement range (including sampling requirements of IEC 61850-9-2), simplifying system design and improving trip time performance (...)

主要特色

  • This reference design is based on ADS8688A 16-bit SAR ADC and supports measurement of up to 16 analog inputs by daisy chaining
  • ADC interface isolated from host for improved safety in harsh operating conditions using ISOW7841 with integrated power converter providing current output of > 60 mA with (...)

描述

The TIDA-00202 reference design implements an EMC compliant industrial hybrid analog and digital interface to a HIPERFACE position encoder. A 3.3V supply RS485 transceiver with IEC-ESD and IEC-EFT protection is used for the bidirectional parameter channel. For the analog sin/cos signal channel (...)

主要特色

  • EMC Compliant Interface to HIPERFACE Position Encoders with Digital Bidirectional Parameter Channel up to 38400 Baud and Analog Sin/Cos Channel with at least 150kHz Bandwidth.
  • 3.3V Supply Half-Duplex RS485 Transceiver with 12kV IEC-ESD and 4kV IEC-EFT.
  • Dual Signal Path Option for Sine and Cosine (...)


Updated: 15 AUG 2018

描述

This reference design demonstrates how TI mmWave sensor technology can be used for zone occupancy detection to monitor areas of interest across a field of view (FOV) of ±60 degrees with a maximum range of at least 10 m. This reference design uses the IWR1443BOOST evaluation module (EVM) and (...)

主要特色

  • Demonstrates environmentally robust zone occupancy detection using single-chip mmWave sensor
  • Detects intrusion of object or person into area of interest with FOV up to 120 degrees and range of 0 m to 10 m
  • References provided processing chain source code based on mmWave Software Development Kit (...)

描述

此精密电子秤参考设计实现了超过 50,000 无噪声计数的分辨率。失调和失调漂移误差几乎通过交流电桥激励实现消除。此设计利用了高分辨率 ADS1262 delta-sigma ADC。

主要特色

  • 超过 50,000 无噪计数的电子秤解决方案
  • 工作温度范围:-40 ᵒC 至 +125 ᵒC
  • 工作温度范围内的总误差小于 1 μV
  • ADC 电源和电桥激励电压:5V
  • 电桥输出:0 V 至 10 mV
  • 固件提供 ADS1262 示例代码
  • 这一强大的电路参考设计包含理论、完整误差分析、组件选择、仿真、PCB 设计、示例代码以及与理论及仿真相关的测量数据。


Updated: 15 AUG 2018

描述

This reference design showcases integrating Wi-Fi® capability to enhance connectivity in grid equipment for asset monitoring using the CC3220 device, SimpleLink Wi-Fi and IoT, single chip wireless MCU with integrated network processor and applications processor. The design enables  the (...)

主要特色

  • Wi-Fi Connectivity: Wi-Fi radio with integrated network processor and applications processor (ARM® Cortex®-M4) for internet of things (IoT) integration into industrial and residential equipment
    • Single system-on-chip (SoC) optimized for performance and size
    • Chip-level, Wi-Fi Alliance Wi-Fi® CERTIFIED™
    • (...)

描述

该参考设计展示了如何使用集成 Wi-Fi® 创建电池供电的电子智能锁。该设计展示了如何将 SimpleLink™ Wi-Fi CC3220S 无线 MCU (SoC) 用作主系统控制器和网络处理器,以创建高度集成的设计。TIDC-01005 参考设计将 CC3220S 和 DRV8837 1.8A (...)

主要特色

  • 通过智能锁直接连接至云
  • 多种配置方法(BLE 配置、接入点配置和 TI SmartConfig™)
  • 广泛的内置安全功能
  • 通过云并配合使用多种安全驱动工具进行无线 (OTA) 软件更新
  • 配备集成 FET 的电机驱动器
  • 基于 SimpleLink MCU 软件开发套件 (SDK) 的示例软件应用

描述

此参考设计展示了一种接口实现方案,此方案通过 Sitara Arm 处理器连接多个高压双极输入、8 通道、多路复用输入 SAR ADC(6 个),从而使用可编程实时单元 (PRU-ICSS) 扩展输入通道的数量。通过对 ADC 进行配置,可在所有 ADC 之间同时采样相同的通道。此设计突出了 PRU-ICSS 能够应对 1536ksps(每个样本 = 16 位)的数据速率(在每个线路周期采样 640 个样本)。对于 50Hz 周期,这就相当于同时在 6 个 ADC 之间每通道为 32ksps(640 个样本/周期*50Hz*6 ADC*8 通道 = 1536ksps)。此外,还使用第二个 PRU 来后处理数据,从而实现相干采样。

主要特色

  • 使用 PRU-ICSS(Sitara 处理器)与多个 SAR ADC 进行通信的灵活接口
  • 交流电压和电流测量精度:
    • 交流电压:在 2.5V 至 120V 范围内的精度小于 ±0.2%
    • 交流电流:在 2.5A 至 70A 范围内的精度小于 ±0.2%
    • 在六个 ADC 之间同时采样(16 位、500ksps/ADC)
  • PRU-ICSS 接口:
    • 可编程实时单元工业通信子系统 (PRU-ICSS) 提供灵活的数据捕获功能以实现通道扩展
    • 基于固件的方法允许在不同的 Sitara 处理器之间重复使用
    • 通过在软件中计算线路周期并通过调整 CS 信号来实现相干采样


Updated: 14 AUG 2018

描述

此设计是一种 20A 最大功率点跟踪 (MPPT) 太阳能充电控制器,专为对应于 12V 和 24V 面板的太阳能面板输入而设计。此设计面向中小型功率太阳能充电器解决方案,能够通过 12V/24V 面板和 12V/24V 电池工作,输出电流高达 20A。此设计注重扩展性,通过将 MOSFET 改为 100V 额定部件可以轻松适应 48V 系统。用户还可以通过使用当前所用的 MOSFET 的 TO-220 封装版本将电流增加到 40A。这种太阳能 MPPT 充电控制器在设计时即考虑了现实因素,其中包括电池反向保护以及硬件中提供但未作配置的软件可编程警报和指示。此设计在 24V 系统中以全负载状态工作的效率高于 97%。对于 12V 系统,效率高于 96%,其中包括电池反向保护 MOSFET 中的损耗。

主要特色

  • 在 12V 和 24V 系统中以全负载状态工作的效率高于 96%
  • 支持宽输入电压范围:15VDC - 44VDC
  • 灵活设计,支持 12V 或 24V 太阳能面板
  • 输出电流:最大 20A
  • 小电路板外形:130 mm x 84 mm x 22 mm

查看TI 设计重要通告,包括使用授权,知识产权事宜及免责声明。