设计支持

 

This application report presents a solution to control an AC induction motor using the TMS320F2803x microcontrollers. TMS320F2803x devices are part of the family of C2000™ microcontrollers that enable cost-effective design of intelligent controllers for 3-phase motors by reducing the system components and increase efficiency. In this system, the scalar control (V/Hz) of induction motor experiments with and explores the use of speed control. The user can quickly start evaluating the performance of the V/Hz system with this method.

This application note covers the following:

  • A theoretical background on scalar motor control principle.
  • Incremental build levels based on modular software blocks.
  • Experimental results