设计支持

 374 次查看

The LAUNCHXL-CC1350-4 module (CC1350 dual band Launchpad for 433 MHz/2.4 GHz) combines a Bluetooth® Smart with a 433 MHz radio for the ultimate combination of easy mobile phone integration with long range connectivity including a 32-bit ARM® Cortex®-M3 processor on a single chip. The module can be used as a LaunchPad kit and as well as in SmartRF™ evaluation board application. The module is equipped with BoosterPack™ plug-in module headers, which allows using Boosterpack modules to develop different applications. The built-in on-board emulator allows to get started with instant code development in CCS cloud. The module is equipped with a separate integrated PCB trace antennae for both 433 MHz and 2.4 GHz frequency bands and also equipped with SMA connectors on each path for testing purpose and also to facilitate an external antenna connection.