设计支持

 

This document describes the operation of the Semaphore2 hardware module. The semaphore2 module is accessible across all the cores on a multicore DSP. The module supports up to 64 independent semaphores that help the application implement shared-resource protection across multiple cores. Each of the semaphores can be accessed by the cores in direct, indirect, or combined modes.