设计支持

 191 次查看

The bq34z100-G1 device is configurable to provide gauging for Li-Ion, Li-Polymer, LiFePO4, lead acid (PbA), NiMH and NiCd cell chemistries. The gauge can support charge and discharge currents up to 32 A, pack capacities up to 29 Ah, and pack voltages up to 65 V without special setups. This document provides information to setup the gauge to support packs that exceed these current, capacity, or voltage limits.