设计支持

 

Improving process, quality and consistency starts with automation in today’s expanding industrial world. Growth in system monitoring equipment, such as field transmitters, has made manufacturing in factories more efficient and reliable. Loop-powered field transmitters are a sensor variant which use the two wire 4 mA to 20 mA bus for both communication and power for the equipment. This removes the need for additional wiring and components to separately power the system, saving the factory cost on both materials and installation.