设计支持

 

The TAS5825M device has a powerful μCDSP audio processing core, which supports several selectable process flows. This application report explains the details of each process flow. The TAS5825M process flows with standard processing, feature a few advanced audio processing blocks: Dynamic Ranger Control (DRC), Automatic Gain Limiter (AGL), Dynamic Parametric Equalizer (DPEQ) and Spatializer. A 3-band DRC+ AGL structure limits the output power of the amplifier for three regions while controlling the peaking that can occur in the crossover region during compression. DPEQ dynamically adjusts the equalization curve that is applied to low-level signal and the curve that is applied to high-level signals. The Spatializer increases the field of sound for a broader and more encompassing audio experience.