You may need to enable javascript and install a new
flash player.
|
|
AFE5805 推广活动视频播客
德州仪器 (TI) 全新
AFE5805 模拟前端器件 (AFE) 在 15 毫米x9 毫米的超小型 BGA 封装中,提供了低功耗 (122Mw/通道) 与低噪声 (2MHz下为0.85nV/ Hz、20dB) 的优异特性。 |
|
SN65HVS882 推广活动视频播客
业内首款
8 通道 34V 数字输入串行器 SN65HVS882 具有市面上最高的输入密度。集成功能减少了所需组件的数目,节省了高达 60% 的电路板面积并创建出灵活、经济高效的解决方案。 |
持续时间: 3:51 |
CC1111 Podcast w/Chinese subtitles |
持续时间: 4:33 |
CC243x Podcast w/Chinese subtitles |
持续时间: 3:53 |
TI's ADS832x portfolio of precision low-power data converters
TI's ADS832x portfolio of precision, low-power data converters were designed to answer the needs of customers developing the new generation of industrial equipment. |
持续时间: 2:16 |
Texas Instruments PCM4222 High-Performance ADC
The PCM4222 is a high-performance, two-channel analog-to-digital (A/D) converter designed for use in professional audio applications. Offering outstanding dynamic performance, the PCM4222 supports 24-bit linear PCM, 1-bit Direct Stream Digital (DSD), and 6-bit modulator data outputs. |
持续时间: 1:23 |
Texas Instruments TPA5050 Stereo Dgtl Audio Delay Processor
The TPA5050 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. One device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream in systems with complex video processing algorithms. If more delay is needed, the devices can be connected in series. |
持续时间: 1:56 |
Texas Instruments TAS5162 2 x 210 Watt Stereo Digital Amp
The TAS5162 is a high performance, integrated stereo digital amplifier power stage with an improved protection system. The TAS5162 is capable of driving a 6- bridge-tied load (BTL) at up to 210 W per channel at THD = 10%, low integrated noise at the output, low THD+N performance without clipping, and low idle power dissipation. |
持续时间: 3:07 |
Texas Instruments TPA6130A DirectPath™ Stereo Headphone Amp
The TPA6130A2 is a stereo DirectPath™ headphone amplifier with I2C digital volume control. The TPA6130A2 has minimal quiescent current consumption, with a typical IDD of 4 mA, making it optimal for portable applications. |
持续时间: 4:34 |
Texas Instruments CC2430 System-on-Chip Solution
The CC2430 comes in three different flash versions: CC2430F32/64/128, with 32/64/128 KB of flash memory respectively. The CC2430 is a true System-on-Chip (SoC) solution specifically tailored for IEEE 802.15.4 and ZigBee® applications. |
持续时间: 3:35 |
Texas Instruments TPS40K™ DC/DC Cntlr Prod Designer Software
The TPS40K Designer software provides a simple design tool for both novice and experienced power supply designers using the Texas Instruments TPS40xxx family of controllers. |
持续时间: 4:51 |
Texas Instruments bq27500 SysSide Impedance Track Fuel Gauge
The Texas Instruments bq27500/01 Host-Side (System-Side) Li-Ion Battery Fuel Gauge is a micro-controller peripheral that provides fuel gauging for single cell Li-Ion battery packs. The device requires little host micro-controller firmware development. |
持续时间: 3:52 |
TI's CC1111 Sub-1 GHz RF System-on-Chip with Integrated USB
The CC1111 from Texas Instruments is the first sub-1 GHz RF system-on-chip (SoC) with an integrated full-speed USB controller, enabling a fast and easy bridge between PCs and RF. The integration of a high-performance radio, MCU, Flash memory and USB controller decreases PCB size, eases assembly and reduces overall system cost. |
持续时间: 3:17 |
Texas Instruments TPA2013D1 Audio Power Amplifier
The TPA2013D1 is a high efficiency Class-D audio power amplifier with an integrated boost converter. It drives up to 2.7 W (10% THD+N) into a 4 speaker. With 85% typical efficiency, the TPA2013D1 helps extend battery life when playing audio. |
您可能还感兴趣的视频:
|