SLUS395K February 2000 – October 2015 UCC2817 , UCC2818 , UCC3817 , UCC3818
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The UCCx817 and UCCx818 family provides all the functions necessary for active power factor-corrected preregulators. The controller achieves near-unity power factor by shaping the AC input line current waveform to correspond to that of the AC input line voltage. Average current mode control maintains stable, low distortion sinusoidal line current.
Designed in Texas Instrument’s BiCMOS process, the UCCx817 and UCCx818 offers new features such as lower start-up current, lower power dissipation, overvoltage protection, a shunt UVLO detect circuitry, a leading-edge modulation technique to reduce ripple current in the bulk capacitor, and an improved, low-offset (±2-mV) current amplifier to reduce distortion at light load conditions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC2817, UCC2818, UCC3817, UCC3818 | SOIC (16) | 3.91 mm × 9.9 mm |
7.5 mm × 10.3 mm | ||
PDIP (16) | 6.35 mm × 19.3 mm |