SLVS977B February   2010  – July 2016 TPS61325

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  LED High-current Regulators, Unused Inputs
      2. 9.3.2  Safety Timer Accuracy
      3. 9.3.3  Current Limit Operation
      4. 9.3.4  Start-Up Sequence
      5. 9.3.5  Power Good (Flash Ready)
      6. 9.3.6  LED Temperature Monitoring
      7. 9.3.7  Hot Die Detector
      8. 9.3.8  Undervoltage Lockout
      9. 9.3.9  Storage Capacitor Active Cell Balancing
      10. 9.3.10 RED Light Privacy Indicator
      11. 9.3.11 White LED Privacy Indicator
      12. 9.3.12 Storage Capacitor, Precharge Voltage Calibration
      13. 9.3.13 Storage Capacitor, Adaptive Precharge Voltage
      14. 9.3.14 Serial Interface Description
        1. 9.3.14.1 F/S-Mode Protocol
        2. 9.3.14.2 HS-Mode Protocol
    4. 9.4 Device Functional Modes
      1. 9.4.1  Down Mode In Voltage Regulation Mode
      2. 9.4.2  Power-Save Mode Operation, Efficiency
      3. 9.4.3  Mode Of Operation: DC-Light and Flashlight
      4. 9.4.4  Flash Strobe Is Level Sensitive (STT = 0): LED Strobe Follows STRB0 and STRB1 Inputs
      5. 9.4.5  Flash Strobe Is Leading Edge Sensitive (STT = 1): One-Shot LED Strobe
      6. 9.4.6  LED Failure Modes and Overvoltage Protection
      7. 9.4.7  Hardware Voltage Mode Selection
      8. 9.4.8  Flashlight Blanking (Tx-MASK)
      9. 9.4.9  Shutdown
      10. 9.4.10 Thermal Shutdown
    5. 9.5 Programming
      1. 9.5.1 TPS6132x I2C Update Sequence
    6. 9.6 Register Maps
      1. 9.6.1  Slave Address Byte
      2. 9.6.2  Register Address Byte
      3. 9.6.3  REGISTER0 (address = 0x00)
      4. 9.6.4  REGISTER1 (address = 0x01)
      5. 9.6.5  REGISTER2 (address = 0x02)
      6. 9.6.6  REGISTER3 (address = 0x03)
      7. 9.6.7  REGISTER4 (address = 0x04)
      8. 9.6.8  REGISTER5 (address = 0x05)
      9. 9.6.9  REGISTER6 (address = 0x06)
      10. 9.6.10 REGISTER7 (address = 0x07)
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 4100-mA Two White High-Power LED Flashlight With Storage Capacitor
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Inductor Selection
          2. 10.2.1.2.2 Input Capacitor
          3. 10.2.1.2.3 Output Capacitor
          4. 10.2.1.2.4 NTC Selection
          5. 10.2.1.2.5 Checking Loop Stability
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Other Application Circuit Examples
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Considerations
  13. 13Device and Documentation Support
    1. 13.1 Device Support
      1. 13.1.1 Third-Party Products Disclaimer
    2. 13.2 Documentation Support
      1. 13.2.1 Related Documentation
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Community Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Four Operational Modes
    • DC-Light and Flashlight
    • Voltage Regulated Converter: 3.8 V to 5.7 V
    • Standby: 2 μA (Typical)
  • Storage Capacitor Friendly Solution
  • Automatic VF and ESR Calibration
  • Power-Save Mode for Improved Efficiency at Low Output Power, Up to 95% Efficiency
  • Output Voltage Remains Regulated When Input Voltage Exceeds Nominal Output Voltage
  • I2C Compatible Interface up to 3.4 Mbps
  • Dual Wire Camera Module Interface
  • Zero Latency Tx-Masking Input
  • LED Temperature Monitoring
  • Privacy Indicator LED Output
  • Integrated LED Safety Timer
  • GPIO/Flash Ready Output
  • Total Solution Size of Less Than 25 mm2 (< 1-mm height)
  • Available in a 20-Pin NanoFree™ (DSBGA)

2 Applications

  • Single, Dual, or Triple White LED Flashlight Supply for Cell Phones and Smart-Phones
  • LED Based Xenon Killer Flashlight

3 Description

The TPS6132x device is based on a high-frequency synchronous boost topology with constant current sinks to drive up to three white LEDs in parallel (445-mA, 890-mA, 445-mA maximum flash current). The extended high-current mode (HC_SEL) allows up to 1025-mA, 2050-mA, and 1025-mA flash current out of the storage capacitor.

The high-capacity storage capacitor on the output of the boost regulator provides the high-peak flash LED current, thereby reducing the peak current demand from the battery to a minimum.

The 2-MHz switching frequency allows the use of small and low profile 2.2-μH inductors. To optimize overall efficiency, the device operates with a 400-mV LED feedback voltage.

The TPS6132x device not only operates as a regulated current source, but also as a standard voltage boost regulator. The device keeps the output voltage regulated even when the input voltage exceeds the nominal output voltage. The device enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

To simplify DC-light and flashlight synchronization with the camera module, the device offers a dedicated control interface (STRB0 and STRB1 pins) for zero latency LED turnon time.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS6132x DSBGA (20) 2.20 mm × 1.96 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.