SLOS429C May 2004 – May 2016 TPA6204A1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TPA6204A1 device (sometimes referred to as TPA6204) is a 1.7-W mono fully-differential amplifier designed to drive a speaker with at least 8-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6204A1 (TPA6204) is available in the space-saving 3 mm × 3 mm SON (DRB) package.
The TPA6204A1 (TPA6204) is ideal for PDA or smartphone applications due to features such as −80-dB supply voltage rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast start-up with minimal pop.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPA6204A1 | SON (8) | 3.00 mm × 3.00 mm |