SLVS038I January 1989 – July 2016 TL2842 , TL2843 , TL2844 , TL2845 , TL3842 , TL3843 , TL3844 , TL3845
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TL284x and TL384x series of control integrated circuits provide the features that are necessary to implement off-line or DC-to-DC fixed-frequency current-mode control schemes, with a minimum number of external components. Some of the internally implemented circuits are an undervoltage lockout (UVLO), featuring a start-up current of less than 1 mA, and a precision reference trimmed for accuracy at the error amplifier input. Other internal circuits include logic to ensure latched operation, a pulse-width modulation (PWM) comparator (that also provides current-limit control), and a totem-pole output stage designed to source or sink high-peak current. The output stage, suitable for driving N-channel MOSFETs, is low when it is in the off state.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLx84x | SOIC (8) | 4.90 mm × 3.91 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
PDIP (8) | 9.81 mm × 6.35 mm |