SCLS418H June 1998 – December 2014 SN74AHCT367
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74AHCT367 device is designed specifically to improve both the performance and density of
3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AHCT367 | PDIP (16) | 19.30 mm x 6.35 mm |
SSOP (16) | 6.50 mm x 5.30 mm | |
TSSOP (16) | 5.00 mm x 4.40 mm | |
SOP (16) | 10.20 mm x 5.30 mm | |
SOIC (16) | 9.00 mm x 3.90 mm |