SCLS244J October 1995 – December 2014 SN54AHC574 , SN74AHC574
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SNx4AHC574 devices are octal edge-triggered D-type flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. These devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4AHC574 | SSOP (20) | 7.50 mm × 5.30 mm |
TVSOP (20) | 5.00 mm × 4.40 mm | |
SOIC (20) | 12.80 mm × 7.50 mm | |
PDIP (20) | 25.40 mm × 6.35 mm | |
TSSOP (20) | 6.50 mm × 4.40 mm |