SNOSAI6J September   2005  – August 2016 LPV7215

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: 1.8 V
    6. 6.6 Electrical Characteristics: 2.7 V
    7. 6.7 Electrical Characteristics: 5 V
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Input Stage
      2. 7.3.2 Output Stage
      3. 7.3.3 Output Current
      4. 7.3.4 Response Time
    4. 7.4 Device Functional Modes
      1. 7.4.1 Capacitive and Resistive Loads
      2. 7.4.2 Noise
      3. 7.4.3 Hysteresis
      4. 7.4.4 Inverting Comparator With Hysteresis
      5. 7.4.5 Noninverting Comparator With Hysteresis
      6. 7.4.6 Zero Crossing Detector
      7. 7.4.7 Threshold Detector
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Square Wave Generator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Window Detector
      3. 8.2.3 Crystal Oscillator
      4. 8.2.4 IR Receiver
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
      2. 11.1.2 Documentation Support
        1. 11.1.2.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • (For V+ = 1.8 V, Typical Unless Otherwise Noted)
  • Ultra-Low Power Consumption: 580 nA
  • Wide Supply Voltage Range: 1.8 V to 5.5 V
  • Propagation Delay: 4.5 µs
  • Push-Pull Output Current Drive at 5 V 19 mA
  • Temperature Range: −40°C to 125°C
  • Rail-to-Rail Input
  • Tiny 5-Pin SOT-23 and SC70 Packages

2 Applications

  • RC Timers
  • Window Detectors
  • IR Receivers
  • Multivibrators
  • Alarm and Monitoring Circuits

3 Description

The LPV7215 device is an ultra-low-power comparator with a typical power supply current of
580 nA. It has the best-in-class power supply current versus propagation delay performance available among TI's low-power comparators. The propagation delay is as low as 4.5 µs with 100-mV overdrive at 1.8-V supply.

Designed to operate over a wide range of supply voltages, from 1.8 V to 5.5 V, with ensured operation at 1.8 V, 2.7 V, and 5 V, the LPV7215 is ideal for use in a variety of battery-powered applications. With rail-to-rail common-mode voltage range, the LPV7215 is well suited for single-supply operation.

Featuring a push-pull output stage, the LPV7215 allows for operation with absolute minimum power consumption when driving any capacitive or resistive load.

Available in a choice of space-saving packages, the LPV7215 is ideal for use in handheld electronics and mobile phone applications. The LPV7215 is manufactured with TI's advanced VIP50 process.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LPV7215 SOT-23 (5) 2.90 mm × 1.60 mm
SC70 (5) 2.00 mm × 1.25 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Supply Current vs Supply Voltage

LPV7215 20123605.gif

Propagation Delay vs Overdrive

LPV7215 20123602.gif