SNVS397E September   2005  – November 2016 LM5005

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 High-Voltage Start-Up Regulator
      2. 7.3.2 Shutdown and Standby
      3. 7.3.3 Oscillator and Synchronization Capability
      4. 7.3.4 Error Amplifier and PWM Comparator
      5. 7.3.5 RAMP Generator
      6. 7.3.6 Current Limit
      7. 7.3.7 Soft-Start Capability
      8. 7.3.8 MOSFET Gate Driver
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Light-Load Operation
      4. 7.4.4 Thermal Shutdown Protection
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Reducing Bias Power Dissipation
      2. 8.1.2 Input Voltage UVLO Protection
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Frequency Set Resistor (RT)
        2. 8.2.2.2  Inductor (LF)
        3. 8.2.2.3  Ramp Capacitor (CRAMP)
        4. 8.2.2.4  Output Capacitors (COUT)
        5. 8.2.2.5  Schottky Diode (DF)
        6. 8.2.2.6  Input Capacitors (CIN)
        7. 8.2.2.7  VCC Capacitor (CVCC)
        8. 8.2.2.8  Bootstrap Capacitor (CBST)
        9. 8.2.2.9  Soft Start Capacitor (CSS)
        10. 8.2.2.10 Feedback Resistors (RFB1 and RFB2)
        11. 8.2.2.11 RC Snubber (RS and CS)
        12. 8.2.2.12 Compensation Components (RC1, CC1, CC2)
        13. 8.2.2.13 Bill of Materials
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Layout for EMI Reduction
      2. 10.1.2 Thermal Design
      3. 10.1.3 Ground Plane Design
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Third-Party Products Disclaimer
    2. 11.2 Device Support
      1. 11.2.1 Development Support
    3. 11.3 Documentation Support
      1. 11.3.1 Related Documentation
        1. 11.3.1.1 PCB Layout Resources
        2. 11.3.1.2 Thermal Design Resources
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Community Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • High-Efficiency DC-DC Buck Converter
    • Wide Input Voltage Range From 7 V to 75 V
    • Adjustable Output Voltage as Low as 1.225 V
    • Output Current as High as 2.5 A
    • Junction Temperature Range –40°C to 125°C
  • Integrated 75-V, 160-mΩ Buck MOSFET
  • Meets EN55022 and CISPR 22 EMI Standards
  • ±1.5% Feedback Voltage Accuracy
  • Emulated Peak Current-Mode Control
    • Ultra-Fast Line and Load Transient Response
  • Switching Frequency From 50 kHz to 500 kHz
  • Master or Slave Frequency Synchronization Input
  • 80-ns Minimum PWM ON Time For Low VOUT
  • Monotonic Start-up into Prebiased Output
  • Internal High-Voltage VCC Bias Supply Regulator
  • Auxiliary Bias Supply Option to VCC
  • Configurable Soft Start With Tracking
  • Precision Standby and Shutdown Input
    • Programmable Input UVLO With Hysteresis
  • Remote Shutdown and Standby Control
  • Cycle-by-Cycle Overcurrent Protection
  • VCC and Gate Drive UVLO Protection
  • Thermal Shutdown Protection With Hysteresis
  • Thermally-Enhanced 20-Pin HTSSOP Package

Applications

  • High-Efficiency Point-of-Load Regulators
  • Telecommunications Infrastructure
  • Factory Automation and Control
  • SPACER

Description

The LM5005 high-voltage buck converter features all of the functions necessary to implement an efficient high-voltage switching regulator with a minimum number of external components. This easy-to-use converter operates over an input voltage range from 7 V to 75 V and delivers a maximum output current of 2.5 A. The control loop architecture is based upon current-mode control using an emulated current ramp for high noise immunity. Current-mode control provides inherent line feed-forward, cycle-by-cycle overcurrent protection and straightforward loop compensation. The use of an emulated control ramp reduces noise sensitivity of the PWM circuit, allowing reliable control of small duty cycles necessary in high input voltage applications.

The switching frequency is resistor-programmable from 50 kHz to 500 kHz. To reduce EMI, an oscillator synchronization pin allows multiple LM5005 regulators to self-synchronize or be synchronized to an external clock signal. Additional protection features include configurable soft start, external power supply tracking, thermal shutdown with automatic recovery, and remote shutdown capability.

The LM5005 is available in an 20-pin HTSSOP package with an exposed pad that is soldered to the PCB to achieve a low junction-to-board thermal impedance. To create a custom regulator design, use the LM5005 with WEBENCH® Power Designer.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM5005 HTSSOP (20) 6.50 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Circuit

LM5005 LM5005_schematic_nvs397.gif

Typical Efficiency, VOUT = 5 V

LM5005 D001SNVS397E.gif