SNVSA38 November   2014 LM3281

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 System Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Small Solution Size
      2. 7.3.2  Automatic Analog Bypass with Low Dropout
      3. 7.3.3  Low IQ
      4. 7.3.4  Forced PWM Operation
      5. 7.3.5  High Maximum Current
      6. 7.3.6  High-Capacitance Load and Line Transient Performance
      7. 7.3.7  Soft Start
      8. 7.3.8  Thermal Overload Protection
      9. 7.3.9  Current Limit
      10. 7.3.10 Power-On Reset
    4. 7.4 Device Functional Modes
      1. 7.4.1 PWM Mode
      2. 7.4.2 Forced PWM (FPWM) Mode
      3. 7.4.3 Analog Bypass Mode
      4. 7.4.4 ECO (Economy) Mode
      5. 7.4.5 Shutdown Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Suggested Passive Components
          1. 8.2.1.1.1 LM3281 Inductor Selection
          2. 8.2.1.1.2 Total Effective Output Capacitance (COUT + CLOAD1 + CLOAD2)
          3. 8.2.1.1.3 LM3281 Capacitor (CIN and COUT) Selection
          4. 8.2.1.1.4 Recommended Load Bypass Capacitors (CLOAD1 and CLOAD2)
          5. 8.2.1.1.5 Alternate Output Capacitor Configuration
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 COUT-to-CLOAD Inductance
      2. 10.1.2 LM3281-to-CIN Inductance
    2. 10.2 Layout Example
    3. 10.3 DSBGA Package Assembly And Use
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Operates from a Single Li-Ion Cell (3 V to 5.5 V)
  • 6-MHz (typ.) PWM Switching Frequency
  • Fixed Output Voltage: 3.3 V
  • Up to 1.2-A Maximum Load Capability
  • High Efficiency: 94% (typ.) with 3.8-V VIN at 300 mA
  • Analog Bypass: 60-mV (typ.) Drop-Out at 600 mA
  • Low IQ: 16 µA typical, 25 µA maximum
  • Automatic ECO/PWM/Bypass Mode Change
  • Forced PWM Mode for Low Output-Voltage Ripple
  • Soft-Start Limits Input Current on Start-Up
  • Current Overload Protection
  • Thermal Overload Protection
  • Small Total Solution Size: < 7.5 mm2

2 Applications

  • WLAN, WiFi Station Devices
  • WiFi RF PC Cards
  • Battery-Powered RF Devices

3 Description

The LM3281 is a high-efficiency low-noise miniature DC-DC converter optimized for powering noise-sensitive wireless connectivity chipsets and RF Front End Modules (FEMs) from a single Lithium-Ion cell. The LM3281 is ideal for “always on” applications with very low unloaded quiescent current of 16 µA (typ.).

The LM3281 steps down an input supply voltage to a fixed output voltage of 3.3 V with output current up to 1200 mA. Five different modes of operation are used to optimize efficiency and minimize battery drain. In Pulse Width Modulation (PWM) mode, the device operates at a fixed frequency of 6 MHz which minimizes RF interference when driving medium-to-heavy loads. At light load, the device automatically enters into Economy (ECO) mode with reduced quiescent current. In a low-battery voltage condition, a bypass mode reduces the voltage dropout to 60 mV (typ.) at 600 mA. If very low output voltage ripple is desired at light loads, the device can also be forced into PWM mode. Shutdown mode turns the device off and reduces battery consumption to 0.1 μA (typ.).

Device Information(1)

PART NUMBER PACKAGE BODY SIZE
LM3281 DSBGA (6) 1.465 mm x 1.190 (MAX)
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

simplified_schematic_snvsa38.gif