SLVS840D November   2015  – August 2016

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 ON and OFF Control
      2. 8.3.2 Quick Output Discharge (QOD) (TPS22925B and TPS22925C Only)
      3. 8.3.3 Reverse Current Blocking
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 VIN to VOUT Voltage Drop
      2. 9.1.2 Input Capacitor (CIN)
      3. 9.1.3 Load Capacitor (CL)
      4. 9.1.4 Standby Power Reduction
      5. 9.1.5 Power Multiplexing
      6. 9.1.6 Thermal Considerations
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Managing Inrush Current
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

1 Features

  • Input Voltage Range: 0.65 V to 3.6 V
  • On-Resistance
    • RON = 9.2 mΩ at VIN = 3.6 V
    • RON = 9.2 mΩ at VIN = 1.8 V
    • RON = 10.2 mΩ at VIN = 1 V
    • RON = 13.1 mΩ at VIN = 0.65 V
  • 3-A Maximum Continuous Switch Current
  • Quiescent Current, IQ,VIN = 29 µA at VIN = 3.6 V
  • Low Control Input Threshold Enables 1.5-, 1.8-, 2.5-, or 3.3-V Logic
  • Controlled Slew Rate
    • tR = 97 µs at VIN = 3.6 V (TPS22925Bx)
    • tR = 810 µs at VIN = 3.6 V (TPS22925Cx)
  • Reverse Current Blocking (When Disabled)
  • Quick Output Discharge (QOD) (TPS22925B and TPS22925C only)
  • Wafer Chip Scale Package:
    • 0.9 mm x 1.4 mm, 0.5-mm Pitch, 0.4-mm Height
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM

2 Applications

  • Computing
  • SSD
  • Tablets
  • Wearables
  • EPOS

3 Description

The TPS22925 product family consists of four devices: TPS22925B, TPS22925BN, TPS22925C, and TPS22925CN. Each device is a 9-mΩ, single-channel load switch with a controlled slew rate.

The devices contain an N–channel MOSFET that can operate over an input voltage range of 0.65 V to 3.6 V and can support a maximum continuous current of 3 A. This continuous current enables the devices to be used across multiple designs and end equipments. Each of the TPS22925 devices provides reverse current blocking when disabled allowing for power supply protection and power multiplexing capabilities.

The controlled rise time for the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. When operating with an input voltage of 3.6 V, the TPS22925Bx devices feature a 97 μs rise time and the TPS22925Cx devices feature an 810 μs rise time.

The TPS22925 family of devices can help reduce the total solution size by offering an optional integrated, 150-Ω pull–down resistor for quick output discharge (QOD) when the switch is turned off. Each of the TPS22925 devices is available in a 0.9 mm × 1.4 mm, 0.5-mm pitch, 0.4-mm height 6–pin wafer chip scale package (WCSP) allowing for smaller, more integrated designs. The WCSP and 9 mΩ of on-resistance allow use in space constrained, battery powered applications. The device is characterized for operation over the free–air temperature range of –40°C to +105°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS22925B DSBGA (6) 0.90 mm × 1.40 mm
TPS22925BN
TPS22925C
TPS22925CN
  1. For all available packages, see the orderable addendum at the end of the data sheet.


Simplified Application

TPS22925 typ_app_slvs840.gif

On-Resistance vs Input Voltage

TPS22925 D005_SLVS840.gif