ZHCU389A December   2017  – April 2020

 

  1.   修订历史记录

Test Results Summary for AC AIM

Table 39 summarizes the tests and observations for the AC AIM based on ADS8686S:

Table 39. Test Results Summary

Test Observation
16-channel functional testing OK
Configuration or ±10 V or ±5 V or ±2.5 V input range OK
Configurable channel sequencer OK
Configuration of 20% overrange OK
Voltage measurement accuracy from 10 V to 425 V OK
Current measurement accuracy from 1A to 120A OK
Serial or Parallel interface to host OK
OSR configuration and performance testing OK
ADS8686S performance with isolated interface OK