ZHCSH74B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
The integrated oscillator in LMK61E07 features programmable load capacitances that can be set for the device to either operate at exactly its nominal oscillation frequency or operate at a fixed frequency offset from its nominal oscillation frequency. This is done by programming R16 and R17. More details on frequency margining are provided in Fine Frequency Margining.