TIDUEC2B October   2018  – May 2020

 

  1.   Revision History

Key System Specifications

Table 1. Key System Specifications

PARAMETER TEST CONDITIONS MIN NOM MAX UNIT
INPUT CONDITIONS
Input voltage (VINAC) _ 85 230 265 VAC
Frequency (fLINE) _ 47 50 63 Hz
No load power (PSB) _ _ 200 _ mW
OUTPUT CONDITIONS
Output voltage Full load (500 W) 24 V
Output current Full load (500 W) 21 A
Line regulation VIN from 85 VAC to 265 VAC, 500-W load 0.5 %
Load regulation VIN = 230 V, output load from 50 W–500 W 1 %
Output voltage ripple VIN = 230 V, load = 500 W, 200 mV
Output power (nominal) 500 W
SYSTEM CHARACTERISTICS
Efficiency (η) VIN = 230-V AC RMS and full load at 24-V output 94.5 %
VIN = 115-V AC RMS and 230-W load at 24-V output 92 %
Protections Output overcurrent 25 A
Output overvoltage 30 V
Operating ambient Open frame -10 25 55 °C
Standards and norms Power line harmonics As per IEC 61000-3- 2 Class A
Conducted emissions EN55022 Class B
EFT As per IEC-61000-4-4
Surge As per IEC-61000-4-5
Board form factor FR4 material, 2-layer, 2-oz copper 160 × 80 × 35 mm