SLOS358C September 2011 – April 2020 THS4531
PRODUCTION DATA.
The circuit shown in Figure 68 is used to measure slew rate, transient response, settling time, overdrive recovery, and output voltage swing. Turn-on and turn-off times are measured with 50 Ω input termination on the PD input, by replacing the 0.22 µF capacitor with 49.9 Ω resistor.