SLOS358C September 2011 – April 2020 THS4531
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNITS | TEST
LEVEL(1) |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
Small-signal bandwidth | VOUT = 100 mVPP, G = 1 | 36 | MHz | C | ||
VOUT = 100 mVPP, G = 2 | 17 | |||||
VOUT = 100 mVPP, G = 5 | 6 | |||||
VOUT = 100 mVPP, G = 10 | 2.7 | |||||
Gain-bandwidth product | VOUT = 100 mVPP, G = 10 | 27 | MHz | |||
Large-signal bandwidth | VOUT = 2 VPP, G = 1 | 36 | MHz | |||
Bandwidth for 0.1 dB flatness | VOUT = 2 VPP, G = 1 | 15 | MHz | |||
Slew rate, rise/fall, 25% to 75% | VOUT = 2-VStep | 220/390 | V/µs | |||
Rise/fall time, 10% to 90% | 4.6/5.6 | ns | ||||
Settling time to 1%, rise and fall | 25/20 | ns | ||||
Settling time to 0.1%, rise and fall | 60/60 | ns | ||||
Settling time to 0.01%, rise and fall | 150/110 | ns | ||||
Overshoot and undershoot, rise and fall | 1/1 | % | ||||
2nd-order harmonic distortion | f = 1 kHz, VOUT = 1 VRMS | –122 | dBc | |||
f = 10 kHz | –128 | |||||
f = 1 MHz | –60 | |||||
3rd-order harmonic distortion | f = 1 kHz, VOUT = 1 VRMS | –130 | dBc | |||
f = 10 kHz | –137 | |||||
f = 1 MHz | –71 | |||||
2nd-order intermodulation distortion | f = 1 MHz, 200 kHz tone spacing,
VOUT envelope = 2 VPP |
–85 | dBc | |||
3rd-order intermodulation distortion | –83 | |||||
Input voltage noise | f = 1 kHz | 10 | nV/√Hz | |||
Voltage noise 1/f corner frequency | 45 | Hz | ||||
Input current noise | f = 100 kHz | 0.25 | pA/√Hz | |||
Current noise 1/f corner frequency | 6.5 | kHz | ||||
Overdrive recovery time | Overdrive = 0.5 V | 65 | ns | |||
Output balance error | VOUT = 100 mV, f = 1 MHz | –67 | dB | |||
Closed-loop output impedance | f = 1 MHz (differential) | 2.5 | Ω | |||
DC PERFORMANCE | ||||||
Open-loop voltage gain (AOL) | 100 | 114 | dB | A | ||
Input-referred offset voltage | TA = +25°C | ±200 | ±1000 | µV | A | |
TA = 0°C to +70°C | ±1405 | B | ||||
TA = –40°C to +85°C | ±1650 | |||||
TA = –40°C to +125°C | ±2000 | |||||
Input offset voltage drift(2) | TA = 0°C to +70°C | ±1.7 | ±9 | µV/°C | B | |
TA = –40°C to +85°C | ±2 | ±10 | ||||
TA = –40°C to +125°C | ±2 | ±10 | ||||
Input bias current | TA = +25°C | 160 | 210 | nA | A | |
TA = 0°C to +70°C | 222 | B | ||||
TA = –40°C to +85°C | 223 | |||||
TA = –40°C to +125°C | 235 | |||||
Input bias current drift(2) | TA = 0°C to +70°C | 0.04 | 0.25 | nA/°C | B | |
TA = –40°C to +85°C | 0.04 | 0.25 | ||||
TA = –40°C to +125°C | 0.04 | 0.25 | ||||
Input offset current | TA = +25°C | ±5 | ±50 | nA | A | |
TA = 0°C to +70°C | ±59 | B | ||||
TA = –40°C to +85°C | ±60 | |||||
TA = –40°C to +125°C | ±75 | |||||
Input offset current drift(2) | TA = 0°C to +70°C | ±0.05 | ±0.2 | nA/°C | B | |
TA = –40°C to +85°C | ±0.05 | ±0.2 | ||||
TA = –40°C to +125°C | ±0.05 | ±0.2 | ||||
INPUT | ||||||
Common-mode input: low | TA = +25°C, CMRR > 87 dB | VS– – 0.2 | VS– | V | A | |
TA = –40°C to +125°C, CMRR > 87 dB | VS– – 0.2 | VS– | B | |||
Common-mode input: high | TA = +25°C, CMRR > 87 dB | VS+ – 1.2 | VS+ –1.1 | V | A | |
TA = –40°C to +125°C, CMRR > 87 dB | VS+ – 1.2 | VS+ –1.1 | B | |||
Common-mode rejection ratio | 90 | 116 | dB | A | ||
Input impedance common-mode | 200 || 1.2 | kΩ || pF | C | |||
Input impedance differential mode | 200 || 1 | C | ||||
OUTPUT | ||||||
Linear output voltage: low | TA = +25°C | VS– + 0.1 | VS– + 0.2 | V | A | |
TA = –40°C to +125°C | VS– + 0.1 | VS– + 0.2 | B | |||
Linear output voltage: high | TA = +25°C | VS+ – 0.25 | VS+ – 0.12 | A | ||
TA = –40°C to +125°C | VS+ – 0.25 | VS+ – 0.12 | B | |||
Output saturation voltage: high/low | 120/100 | mV | C | |||
Linear output current drive | TA = +25°C | ±15 | ±25 | mA | A | |
TA = –40°C to +125°C | ±15 | B | ||||
POWER SUPPLY | ||||||
Specified operating voltage | 2.5 | 5.5 | V | B | ||
Quiescent operating current/ch | TA = 25°C, PD = VS+ | 250 | 350 | µA | A | |
TA = –40°C to 125°C, PD = VS+ | 290 | 390 | B | |||
Power-supply rejection (±PSRR) | 87 | 108 | dB | A | ||
POWER DOWN | ||||||
Enable voltage threshold | Specified on above 2.1 V | 2.1 | V | A | ||
Disable voltage threshold | Specified off below 0.7 V | 0.7 | A | |||
Disable pin bias current | PD = VS– + 0.5 V | 50 | 500 | nA | A | |
Power-down quiescent current | PD = VS– + 0.5 V | 0.5 | 2 | µA | A | |
Turn-on time delay | Time from PD = high to VOUT = 90% of final value, RL= 200 Ω | 600 | ns | C | ||
Turn-off time delay | Time from PD = low to VOUT = 10% of original value, RL= 200 Ω | 15 | ||||
OUTPUT COMMON-MODE VOLTAGE CONTROL (VOCM) | ||||||
Small-signal bandwidth | VOCM input = 100 mVPP | 24 | MHz | C | ||
Slew rate | VOCM input = 1 VSTEP | 15 | V/µs | C | ||
Gain | 0.99 | 0.996 | 1.01 | V/V | A | |
Common-mode offset voltage | Offset = output common-mode voltage – VOCM input voltage | ±1 | ±5 | mV | A | |
VOCM input bias current | VOCM = (VS+ – VS–)/2 | ±20 | ±120 | nA | A | |
VOCM input voltage range | 0.95 | 0.75 to 4.15 | 4.0 | V | A | |
VOCM input impedance | 65 || 0.86 | kΩ || pF | C | |||
Default voltage offset from
(VS+ – VS–)/2 |
Offset = output common-mode voltage – (VS+ – VS–)/2 | ±3 | ±10 | mV | A |